All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 951 - 975 of 1000 « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

29582 29500 2.3622 in
60
mm
1.0000 in
25.400
mm
29400 lbf
131000
N
36300 lbf
161000
N
CAD Icon (for items table)
39582A 39500 2.3622 in
60
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
CAD Icon (for items table)
397 395 2.3622 in
60
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
3977 3900 2.3622 in
60
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
476 475 2.3622 in
60
mm
1.1420 in
29.007
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
6361 6300 2.3622 in
60
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
CAD Icon (for items table)
66585 66500 2.3622 in
60
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
CAD Icon (for items table)
66588 66500 2.3622 in
60
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
CAD Icon (for items table)
NA397 N/A 2.3622 in
60
mm
1.03125 in
26.194
mm
N/A N/A CAD Icon (for items table)
NA476 N/A 2.3622 in
60
mm
1.2813 in
32.545
mm
N/A N/A CAD Icon (for items table)
28985 28900 2 3/8 in
60.325
mm
1.0000 in
25.400
mm
23800 lbf
106000
N
33500 lbf
149000
N
CAD Icon (for items table)
3960 3900 2 3/8 in
60.325
mm
1.4330 in
36.398
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
3980 3900 2 3/8 in
60.325
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
557A 555 2 3/8 in
60.325
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
558 555 2 3/8 in
60.325
mm
1.4440 in
36.678
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
5582 5500 2 3/8 in
60.325
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
CAD Icon (for items table)
5583 5500 2 3/8 in
60.325
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
CAD Icon (for items table)
5583V 5500 2 3/8 in
60.325
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
CAD Icon (for items table)
558A 555 2 3/8 in
60.325
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
637 635 2 3/8 in
60.325
mm
1.625 in
41.275
mm
52400 lbf
233000
N
67000 lbf
298000
N
CAD Icon (for items table)
6376 6300 2 3/8 in
60.325
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
CAD Icon (for items table)
65237 65000 2 3/8 in
60.325
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
65237A 65000 2 3/8 in
60.325
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
78238 78000 2 3/8 in
60.325
mm
1.3085 in
33.236
mm
45600 lbf
203000
N
43400 lbf
193000
N
CAD Icon (for items table)
78238C 78000C 2 3/8 in
60.325
mm
1.3085 in
33.236
mm
53200 lbf
237000
N
52600 lbf
234000
N
CAD Icon (for items table)
  Results 951 - 975 of 1000 « 36 37 38 39 40