Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1901 - 1950 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM237542H N/A 6.8750 in174.625 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
M236845 N/A 6.8750 in174.625 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236845V N/A 6.8750 in174.625 mm N/A 2.125 in53.975 mm N/A 143000 lbf636000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
EE780694 N/A 6.9375 in176.213 mm N/A 2.3750 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
H337846 N/A 6.9995 in177.787 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A CAD Icon (for items table)
H337846XX N/A 6.9995 in177.787 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A CAD Icon (for items table)
HM136948 N/A 6.9995 in177.787 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A CAD Icon (for items table)
280970 N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 133000 lbf591000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
36990 N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A 47000 lbf209000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
36990H N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A 44400 lbf197000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
67790 N/A 7.0000 in177.800 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
67790V N/A 7.0000 in177.800 mm N/A 1.875 in47.625 mm N/A 108000 lbf480000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
67791 N/A 7.0000 in177.800 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
82680X N/A 7.0000 in177.800 mm N/A 2.4375 in61.913 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
94700 N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94700W N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94703W N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
EE222070 N/A 7.0000 in177.800 mm N/A 3.3750 in85.725 mm N/A 215000 lbf954000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table)
EE280702 N/A 7.0000 in177.800 mm N/A 2.7207 in69.106 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE350701 N/A 7.0000 in177.800 mm N/A 3.7500 in95.250 mm N/A 338000 lbf1500000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE420701 N/A 7.0000 in177.800 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE470073 N/A 7.0000 in177.800 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE470078 N/A 7.0000 in177.800 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE470078X N/A 7.0000 in177.800 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE607070 N/A 7.0000 in177.800 mm N/A 3.0625 in77.788 mm N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE780705 N/A 7.0000 in177.800 mm N/A 2.3750 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
EE780706 N/A 7.0000 in177.800 mm N/A 2.3750 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
EE91702 N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 110000 lbf490000 N N/A 163000 lbf723000 N N/A CAD Icon (for items table)
H239640 N/A 7.0000 in177.800 mm N/A 3.3750 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
HM237545 N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237545WA N/A 7.0000 in177.800 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
K36990 N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A 47000 lbf209000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
LL735448 N/A 7.0000 in177.800 mm N/A 0.9375 in23.813 mm N/A 27100 lbf121000 N N/A 55500 lbf247000 N N/A CAD Icon (for items table)
LL735449 N/A 7.0000 in177.800 mm N/A 0.8125 in20.638 mm N/A 27500 lbf122000 N N/A 56600 lbf252000 N N/A CAD Icon (for items table)
M236848 N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236849 N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236849H N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A 115000 lbf511000 N N/A 195000 lbf868000 N N/A CAD Icon (for items table)
M238840 N/A 7.0000 in177.800 mm N/A 2.1875 in55.563 mm N/A 114000 lbf508000 N N/A 225000 lbf999000 N N/A CAD Icon (for items table)
M336946 N/A 7.0000 in177.800 mm N/A 2.2500 in57.150 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
NA87700 N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A N/A N/A CAD Icon (for items table)
NA94700 N/A 7.0000 in177.800 mm N/A 2.8125 in71.4375 mm N/A N/A N/A CAD Icon (for items table)
NA87700SW N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A N/A N/A CAD Icon (for items table)
M336948 N/A 7.0313 in178.595 mm N/A 2.2500 in57.150 mm N/A 117000 lbf521000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
M336949A N/A 7.0625 in179.388 mm N/A 2.3750 in60.325 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
M336949 N/A 7.0840 in179.934 mm N/A 2.2500 in57.150 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
93708 N/A 7.0856 in179.974 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX163311 N/A 7.0856 in179.974 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
67875 N/A 7.0866 in180 mm N/A 1.8110 in45.999 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
HM237547 N/A 7.0866 in180 mm N/A 2.6875 in68.263 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A CAD Icon (for items table)
EE280720X N/A 7.2047 in182.999 mm N/A 2.7207 in69.106 mm N/A 133000 lbf591000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
1901 - 1950 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »