All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
LM72849
N/A
0.8900
in
22.606
mm
0.6102
in
15.499
mm
7900
lbf
35100
N
7420
lbf
33000
N
07090X
07000
0.9050
in
22.987
mm
0.5614
in
14.260
mm
6060
lbf
27000
N
6650
lbf
29600
N
07093
07000
15/16
in
23.813
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
15574A
15500
15/16
in
23.813
mm
0.7344
in
18.654
mm
10300
lbf
46000
N
11300
lbf
50100
N
1751
1700
15/16
in
23.813
mm
0.9560
in
24.282
mm
10200
lbf
45400
N
10200
lbf
45300
N
1779
1700
15/16
in
23.813
mm
0.7810
in
19.837
mm
10200
lbf
45400
N
10200
lbf
45300
N
1990X
1900
15/16
in
23.813
mm
0.8400
in
21.336
mm
10900
lbf
48400
N
11300
lbf
50200
N
23092
23000
15/16
in
23.813
mm
0.8450
in
21.463
mm
12300
lbf
54600
N
12500
lbf
55800
N
2381
N/A
15/16
in
23.813
mm
0.9750
in
24.765
mm
14300
lbf
63700
N
13900
lbf
62000
N
26093
26000
15/16
in
23.813
mm
0.7450
in
18.923
mm
13200
lbf
58800
N
13500
lbf
60100
N
2683
2600
15/16
in
23.813
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
2685
2600
15/16
in
23.813
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
3162
3100
15/16
in
23.813
mm
1.5580
in
39.573
mm
21300
lbf
94800
N
22800
lbf
102000
N
3659
3600
15/16
in
23.813
mm
1.1975
in
30.417
mm
19900
lbf
88600
N
20200
lbf
89800
N
L44640
N/A
15/16
in
23.813
mm
0.5800
in
14.732
mm
8010
lbf
35600
N
7400
lbf
32900
N
43096
43000
0.9600
in
24.384
mm
0.9478
in
24.074
mm
20700
lbf
92000
N
17100
lbf
76200
N
07098
07000
0.9835
in
24.981
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
17098
17000
0.9835
in
24.981
mm
0.6522
in
16.566
mm
9720
lbf
43200
N
9910
lbf
44100
N
NA17098
N/A
0.9835
in
24.981
mm
0.78125
in
19.844
mm
N/A
N/A
07097
07000
0.9843
in
25.001
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
17098X
17000
0.9843
in
25.001
mm
0.6522
in
16.566
mm
9720
lbf
43200
N
9910
lbf
44100
N
247
N/A
0.9843
in
25.001
mm
0.7480
in
18.999
mm
10800
lbf
48200
N
11100
lbf
49200
N
07096
07000
0.9905
in
25.159
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
07099
07000
0.9950
in
25.273
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
02473
N/A
1
in
25.40
mm
0.875
in
22.225
mm
14300
lbf
63800
N
15800
lbf
70200
N
Results 76 - 100 of 1000
1
2
3
4
5
»