Tapered Roller Bearings - Single Cones - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 976 - 1000 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
9275
9200
2 3/8
in
60.325
mm
1.8125
in
46.038
mm
66900
lbf
298000
N
74200
lbf
330000
N
H715332
H715300
2 3/8
in
60.325
mm
1.8125
in
46.038
mm
71700
lbf
319000
N
91000
lbf
405000
N
HH814542
HH814500
2 3/8
in
60.325
mm
2.0750
in
52.705
mm
79600
lbf
354000
N
101000
lbf
451000
N
HM212044
N/A
2 3/8
in
60.325
mm
1.5100
in
38.354
mm
60000
lbf
267000
N
62700
lbf
279000
N
HM813841
HM813800
2 3/8
in
60.325
mm
1.4375
in
36.513
mm
51500
lbf
229000
N
57600
lbf
256000
N
HM813841A
HM813800
2 3/8
in
60.325
mm
1.4375
in
36.513
mm
51500
lbf
229000
N
57600
lbf
256000
N
HM911245
HM911200
2 3/8
in
60.325
mm
1.3125
in
33.338
mm
44400
lbf
198000
N
41100
lbf
183000
N
NA558
N/A
2 3/8
in
60.325
mm
1.5625
in
39.6875
mm
N/A
N/A
NA558SW
N/A
2 3/8
in
60.325
mm
1.5625
in
39.6875
mm
N/A
N/A
392
395
2 7/16
in
61.913
mm
0.8660
in
21.996
mm
22200
lbf
98900
N
28100
lbf
125000
N
392A
395
2 7/16
in
61.913
mm
0.8660
in
21.996
mm
22200
lbf
98900
N
28100
lbf
125000
N
554
555
2 7/16
in
61.913
mm
1.4440
in
36.678
mm
42900
lbf
191000
N
55700
lbf
248000
N
9178
N/A
2 7/16
in
61.913
mm
2.0625
in
52.388
mm
64200
lbf
285000
N
68700
lbf
306000
N
9180
N/A
2 7/16
in
61.913
mm
1.8125
in
46.038
mm
64200
lbf
285000
N
68700
lbf
306000
N
9181
N/A
2 7/16
in
61.913
mm
1.8125
in
46.038
mm
64200
lbf
285000
N
68700
lbf
306000
N
H715334
H715300
2 7/16
in
61.913
mm
1.8125
in
46.038
mm
71700
lbf
319000
N
91000
lbf
405000
N
H913842
N/A
2 7/16
in
61.913
mm
1.5625
in
39.688
mm
61300
lbf
273000
N
57500
lbf
256000
N
H913843
N/A
2 7/16
in
61.913
mm
1.5625
in
39.688
mm
61300
lbf
273000
N
57500
lbf
256000
N
HM813843
HM813800
2 7/16
in
61.913
mm
1.4375
in
36.513
mm
51500
lbf
229000
N
57600
lbf
256000
N
HM911249
HM911200
2 7/16
in
61.913
mm
1.3125
in
33.338
mm
44400
lbf
198000
N
41100
lbf
183000
N
28990
28900
2.4400
in
61.976
mm
0.9688
in
24.608
mm
23800
lbf
106000
N
33500
lbf
149000
N
28995
28900
2.4700
in
62.738
mm
1.0000
in
25.400
mm
23800
lbf
106000
N
33500
lbf
149000
N
L910349
N/A
2.4995
in
63.487
mm
0.6102
in
15.499
mm
9850
lbf
43800
N
14000
lbf
62300
N
29585
29500
2 1/2
in
63.500
mm
1.0000
in
25.400
mm
29400
lbf
131000
N
36300
lbf
161000
N
29586
29500
2 1/2
in
63.500
mm
1.0000
in
25.400
mm
29400
lbf
131000
N
36300
lbf
161000
N
Results 976 - 1000 of 1000
«
36
37
38
39
40
<