All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

9275 9200 2 3/8 in
60.325
mm
1.8125 in
46.038
mm
66900 lbf
298000
N
74200 lbf
330000
N
CAD Icon (for items table)
H715332 H715300 2 3/8 in
60.325
mm
1.8125 in
46.038
mm
71700 lbf
319000
N
91000 lbf
405000
N
CAD Icon (for items table)
HH814542 HH814500 2 3/8 in
60.325
mm
2.0750 in
52.705
mm
79600 lbf
354000
N
101000 lbf
451000
N
CAD Icon (for items table)
HM212044 N/A 2 3/8 in
60.325
mm
1.5100 in
38.354
mm
60000 lbf
267000
N
62700 lbf
279000
N
CAD Icon (for items table)
HM813841 HM813800 2 3/8 in
60.325
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM813841A HM813800 2 3/8 in
60.325
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM911245 HM911200 2 3/8 in
60.325
mm
1.3125 in
33.338
mm
44400 lbf
198000
N
41100 lbf
183000
N
CAD Icon (for items table)
NA558 N/A 2 3/8 in
60.325
mm
1.5625 in
39.6875
mm
N/A N/A CAD Icon (for items table)
NA558SW N/A 2 3/8 in
60.325
mm
1.5625 in
39.6875
mm
N/A N/A CAD Icon (for items table)
392 395 2 7/16 in
61.913
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
392A 395 2 7/16 in
61.913
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
554 555 2 7/16 in
61.913
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
9178 N/A 2 7/16 in
61.913
mm
2.0625 in
52.388
mm
64200 lbf
285000
N
68700 lbf
306000
N
CAD Icon (for items table)
9180 N/A 2 7/16 in
61.913
mm
1.8125 in
46.038
mm
64200 lbf
285000
N
68700 lbf
306000
N
CAD Icon (for items table)
9181 N/A 2 7/16 in
61.913
mm
1.8125 in
46.038
mm
64200 lbf
285000
N
68700 lbf
306000
N
CAD Icon (for items table)
H715334 H715300 2 7/16 in
61.913
mm
1.8125 in
46.038
mm
71700 lbf
319000
N
91000 lbf
405000
N
CAD Icon (for items table)
H913842 N/A 2 7/16 in
61.913
mm
1.5625 in
39.688
mm
61300 lbf
273000
N
57500 lbf
256000
N
CAD Icon (for items table)
H913843 N/A 2 7/16 in
61.913
mm
1.5625 in
39.688
mm
61300 lbf
273000
N
57500 lbf
256000
N
CAD Icon (for items table)
HM813843 HM813800 2 7/16 in
61.913
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM911249 HM911200 2 7/16 in
61.913
mm
1.3125 in
33.338
mm
44400 lbf
198000
N
41100 lbf
183000
N
CAD Icon (for items table)
28990 28900 2.4400 in
61.976
mm
0.9688 in
24.608
mm
23800 lbf
106000
N
33500 lbf
149000
N
CAD Icon (for items table)
28995 28900 2.4700 in
62.738
mm
1.0000 in
25.400
mm
23800 lbf
106000
N
33500 lbf
149000
N
CAD Icon (for items table)
L910349 N/A 2.4995 in
63.487
mm
0.6102 in
15.499
mm
9850 lbf
43800
N
14000 lbf
62300
N
CAD Icon (for items table)
29585 29500 2 1/2 in
63.500
mm
1.0000 in
25.400
mm
29400 lbf
131000
N
36300 lbf
161000
N
CAD Icon (for items table)
29586 29500 2 1/2 in
63.500
mm
1.0000 in
25.400
mm
29400 lbf
131000
N
36300 lbf
161000
N
CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40