Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1951 - 2000 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

67883 N/A 7.2500 in184.150 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
KLL537649 N/A 7.2500 in184.150 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A CAD Icon (for items table)
KLM236749 N/A 7.2500 in184.150 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A CAD Icon (for items table)
LL537649 N/A 7.2500 in184.150 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A CAD Icon (for items table)
LM236749 N/A 7.2500 in184.150 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A CAD Icon (for items table)
LM637349NW N/A 7.2500 in184.150 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
67884 N/A 7.3750 in187.325 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
87737 N/A 7.3750 in187.325 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
H239649 N/A 7.3750 in187.325 mm N/A 3.3750 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
M238849 N/A 7.3750 in187.325 mm N/A 2.1875 in55.563 mm N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A CAD Icon (for items table)
M239447 N/A 7.4700 in189.738 mm N/A 2.2500 in57.150 mm N/A 119000 lbf531000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
67886 N/A 7.4834 in190.078 mm N/A 1.8110 in45.999 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
M239449 N/A 7.4990 in190.475 mm N/A 2.2500 in57.150 mm N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
470975 N/A 7.5 in190.5 mm N/A 3.3125 in84.138 mm N/A 212000 lbf944000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
67885 N/A 7.5 in190.5 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
67890H N/A 7.5 in190.5 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A CAD Icon (for items table)
82788 N/A 7.5 in190.5 mm N/A 2.1875 in55.563 mm N/A 130000 lbf577000 N N/A 239000 lbf1060000 N N/A CAD Icon (for items table)
87750 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
87750C N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 91200 lbf406000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
93750 N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX835560 N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX920827 N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 416000 lbf1850000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE210753 N/A 7.5 in190.5 mm N/A 2.4375 in61.913 mm N/A 152000 lbf678000 N N/A 235000 lbf1050000 N N/A CAD Icon (for items table)
EE350750 N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 370000 lbf1640000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE420751 N/A 7.5 in190.5 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE470075 N/A 7.5 in190.5 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE607075 N/A 7.5 in190.5 mm N/A 3.0625 in77.788 mm N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
HH840249 N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 259000 lbf1150000 N N/A 460000 lbf2050000 N N/A CAD Icon (for items table)
NA67885SW N/A 7.5 in190.5 mm N/A 2.1562 in54.767 mm N/A 93600 lbf416000 N N/A N/A CAD Icon (for items table)
NA537075 N/A 7.5 in190.5 mm N/A 1.3125 in33.3375 mm N/A N/A N/A CAD Icon (for items table)
M239448A N/A 7.5290 in191.237 mm N/A 2.3125 in58.738 mm N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
67887 N/A 7.5625 in192.088 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
67891H N/A 7.5625 in192.088 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A CAD Icon (for items table)
87762 N/A 7.6250 in193.675 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
67888 N/A 7.6762 in194.975 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
93775 N/A 7.7500 in196.850 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
KL540049 N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
KL540049N N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
KLL639249 N/A 7.7500 in196.850 mm N/A 0.9062 in23.017 mm N/A 38800 lbf172000 N N/A 76300 lbf340000 N N/A CAD Icon (for items table)
L540049 N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
LL639249 N/A 7.7500 in196.850 mm N/A 0.9062 in23.017 mm N/A 38800 lbf172000 N N/A 76300 lbf340000 N N/A CAD Icon (for items table)
LM739749 N/A 7.7500 in196.850 mm N/A 1.5625 in39.688 mm N/A 71600 lbf318000 N N/A 161000 lbf718000 N N/A CAD Icon (for items table)
LM739749WE N/A 7.7500 in196.850 mm N/A 1.6938 in43.023 mm N/A 71600 lbf318000 N N/A 161000 lbf718000 N N/A CAD Icon (for items table)
GLL639249 N/A 7.7500 in196.850 mm N/A 0.9062 in23.017 mm N/A 38800 lbf172000 N N/A 76300 lbf340000 N N/A CAD Icon (for items table)
67982 N/A 7.8720 in199.949 mm N/A 1.9375 in49.213 mm N/A 105000 lbf468000 N N/A 178000 lbf790000 N N/A CAD Icon (for items table)
93787A N/A 7.8720 in199.949 mm N/A 3.0460 in77.368 mm N/A 155000 lbf690000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
KL540048 N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
KL540048N N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
L540048 N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
GL540048 N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
1951 - 2000 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »