Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2101 - 2150 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M249734H N/A 9.1250 in231.775 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
LM545848 N/A 9.2460 in234.848 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A CAD Icon (for items table)
LM545848AH N/A 9.2460 in234.848 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A CAD Icon (for items table)
8574 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 121000 lbf537000 N N/A 227000 lbf1010000 N N/A CAD Icon (for items table)
8575 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
8575X N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
88925 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A CAD Icon (for items table)
96925 N/A 9.25 in234.95 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
DX903631 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 464000 lbf2060000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
H247548 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 422000 lbf1880000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
H247549 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 377000 lbf1670000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
H247549WS N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 399000 lbf1770000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
LM446349 N/A 9.25 in234.95 mm N/A 1.8125 in46.038 mm N/A 99200 lbf441000 N N/A 208000 lbf926000 N N/A CAD Icon (for items table)
LM446349NW N/A 9.25 in234.95 mm N/A 2 in50.8 mm N/A 99200 lbf441000 N N/A 208000 lbf926000 N N/A CAD Icon (for items table)
LM545849 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 117000 lbf519000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
LM545849A N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 117000 lbf519000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
LM545849E N/A 9.25 in234.95 mm N/A 2.125 in53.975 mm N/A 126000 lbf560000 N N/A 213000 lbf949000 N N/A CAD Icon (for items table)
LM545849V N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 146000 lbf651000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
M252330 N/A 9.25 in234.95 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
M252330X N/A 9.25 in234.95 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
NA8575SW N/A 9.25 in234.95 mm N/A 2.3125 in58.738 mm N/A 119000 lbf527000 N N/A N/A CAD Icon (for items table)
LM545847 N/A 9.2550 in235.077 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A CAD Icon (for items table)
M246947 N/A 9.2650 in235.331 mm N/A 2.7500 in69.850 mm N/A 208000 lbf924000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
M246947AA N/A 9.2650 in235.331 mm N/A 2.5625 in65.088 mm N/A 208000 lbf924000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
88931 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A CAD Icon (for items table)
88931H N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A CAD Icon (for items table)
M246948 N/A 9.3437 in237.330 mm N/A 2.7500 in69.850 mm N/A 190000 lbf845000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
M246949 N/A 9.3437 in237.330 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A CAD Icon (for items table)
M249736 N/A 9.3437 in237.330 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
EE125094 N/A 9.4930 in241.122 mm N/A 2.6875 in68.263 mm N/A 190000 lbf844000 N N/A 345000 lbf1530000 N N/A CAD Icon (for items table)
8578 N/A 9 1/2 in241.300 mm N/A 2.0625 in52.388 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
EE125095 N/A 9 1/2 in241.300 mm N/A 2.6875 in68.263 mm N/A 190000 lbf844000 N N/A 345000 lbf1530000 N N/A CAD Icon (for items table)
EE127095 N/A 9 1/2 in241.300 mm N/A 2.2500 in57.150 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE170950 N/A 9 1/2 in241.300 mm N/A 2 in50.8 mm N/A 144000 lbf643000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE275095 N/A 9 1/2 in241.300 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE295950 N/A 9 1/2 in241.300 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A CAD Icon (for items table)
EE390095 N/A 9 1/2 in241.300 mm N/A 3.7500 in95.250 mm N/A 322000 lbf1430000 N N/A 473000 lbf2100000 N N/A CAD Icon (for items table)
EE923095 N/A 9 1/2 in241.300 mm N/A 3.9375 in100.013 mm N/A 409000 lbf1820000 N N/A 544000 lbf2420000 N N/A CAD Icon (for items table)
H249148 N/A 9 1/2 in241.300 mm N/A 3.9375 in100.013 mm N/A 420000 lbf1870000 N N/A 601000 lbf2670000 N N/A CAD Icon (for items table)
LL648434 N/A 9.5938 in243.683 mm N/A 1.2500 in31.750 mm N/A 60700 lbf270000 N N/A 126000 lbf561000 N N/A CAD Icon (for items table)
EE126097 N/A 9.6250 in244.475 mm N/A 3.0000 in76.200 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Icon (for items table)
28880 N/A 9.7500 in247.650 mm N/A 0.8750 in22.225 mm N/A 35400 lbf157000 N N/A 83900 lbf373000 N N/A CAD Icon (for items table)
DX281287 N/A 9.7500 in247.650 mm N/A 4.8750 in123.825 mm N/A 608000 lbf2710000 N N/A 816000 lbf3630000 N N/A CAD Icon (for items table)
EE170975 N/A 9.7500 in247.650 mm N/A 2 in50.8 mm N/A 144000 lbf643000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
HH249949 N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 468000 lbf2080000 N N/A 846000 lbf3770000 N N/A CAD Icon (for items table)
HH249949H N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 554000 lbf2470000 N N/A 846000 lbf3770000 N N/A CAD Icon (for items table)
HH249949V N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 468000 lbf2080000 N N/A 846000 lbf3770000 N N/A CAD Icon (for items table)
K28880 N/A 9.7500 in247.650 mm N/A 0.8750 in22.225 mm N/A 35400 lbf157000 N N/A 83900 lbf373000 N N/A CAD Icon (for items table)
M252337 N/A 9.7500 in247.650 mm N/A 2.9375 in74.613 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
M252337WS N/A 9.7500 in247.650 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
2101 - 2150 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »