Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2151 - 2200 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M348448WS N/A 9.7500 in247.650 mm N/A 2.5 in63.5 mm N/A 191000 lbf850000 N N/A 365000 lbf1620000 N N/A CAD Icon (for items table)
M348449 N/A 9.7500 in247.650 mm N/A 2.5 in63.5 mm N/A 191000 lbf850000 N N/A 365000 lbf1620000 N N/A CAD Icon (for items table)
M348449WS N/A 9.7500 in247.650 mm N/A 2.5 in63.5 mm N/A 191000 lbf850000 N N/A 365000 lbf1620000 N N/A CAD Icon (for items table)
EE126098 N/A 9.8130 in249.250 mm N/A 3.0000 in76.200 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Icon (for items table)
K150195 N/A 9.9700 in253.238 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
L848848XX N/A 9.999 in253.975 mm N/A 1.6339 in41.501 mm N/A 76300 lbf340000 N N/A 161000 lbf715000 N N/A CAD Icon (for items table)
L848849 N/A 9.999 in253.975 mm N/A 1.6339 in41.501 mm N/A 80800 lbf360000 N N/A 161000 lbf715000 N N/A CAD Icon (for items table)
LM249747NW N/A 9.999 in253.975 mm N/A 2 in50.8 mm N/A 138000 lbf613000 N N/A 214000 lbf951000 N N/A CAD Icon (for items table)
29875 N/A 10 in254 mm N/A 0.8750 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A CAD Icon (for items table)
EE134100 N/A 10 in254 mm N/A 2.3125 in58.738 mm N/A 153000 lbf679000 N N/A 299000 lbf1330000 N N/A CAD Icon (for items table)
EE251001 N/A 10 in254 mm N/A 2.1875 in55.563 mm N/A 176000 lbf782000 N N/A 313000 lbf1390000 N N/A CAD Icon (for items table)
EE275100 N/A 10 in254 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE620100 N/A 10 in254 mm N/A 4.1250 in104.775 mm N/A 404000 lbf1800000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
EE822100 N/A 10 in254 mm N/A 2.8750 in73.025 mm N/A 264000 lbf1180000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table)
EE941002 N/A 10 in254 mm N/A 2.9375 in74.613 mm N/A 348000 lbf1550000 N N/A 471000 lbf2090000 N N/A CAD Icon (for items table)
HH258232 N/A 10 in254 mm N/A 5.5625 in141.288 mm N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A CAD Icon (for items table)
HH953749 N/A 10 in254 mm N/A 4.7500 in120.650 mm N/A 603000 lbf2680000 N N/A 694000 lbf3090000 N N/A CAD Icon (for items table)
HM252343 N/A 10 in254 mm N/A 3.1406 in79.771 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252344 N/A 10 in254 mm N/A 3.1406 in79.771 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A CAD Icon (for items table)
LL648449 N/A 10 in254 mm N/A 1.2500 in31.750 mm N/A 57300 lbf255000 N N/A 126000 lbf561000 N N/A CAD Icon (for items table)
LM249748 N/A 10 in254 mm N/A 1.6875 in42.863 mm N/A 138000 lbf613000 N N/A 214000 lbf951000 N N/A CAD Icon (for items table)
M249749 N/A 10 in254 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
M249749H N/A 10 in254 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
M249749X N/A 10 in254 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
HM252344NA N/A 10 in254 mm N/A 3.40625 in86.519 mm N/A N/A N/A CAD Icon (for items table)
HM252343NA N/A 10 in254 mm N/A 3.40625 in86.519 mm N/A N/A N/A CAD Icon (for items table)
M249749AH N/A 10 in254 mm N/A 3.0000 in76.200 mm N/A N/A N/A CAD Icon (for items table)
M349546XX N/A 10.0630 in255.600 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
M349547 N/A 10.0630 in255.600 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
M249747 N/A 10.1250 in257.175 mm N/A 3.0000 in76.200 mm N/A 188000 lbf835000 N N/A 366000 lbf1630000 N N/A CAD Icon (for items table)
M349549 N/A 10.1250 in257.175 mm N/A 2.2500 in57.150 mm N/A 153000 lbf680000 N N/A 321000 lbf1430000 N N/A CAD Icon (for items table)
M349549A N/A 10.1250 in257.175 mm N/A 2.2500 in57.150 mm N/A 153000 lbf680000 N N/A 321000 lbf1430000 N N/A CAD Icon (for items table)
M349549W N/A 10.1250 in257.175 mm N/A 2.2500 in57.150 mm N/A 153000 lbf680000 N N/A 321000 lbf1430000 N N/A CAD Icon (for items table)
EE221018 N/A 10.1875 in258.763 mm N/A 2.6563 in67.470 mm N/A 213000 lbf949000 N N/A 326000 lbf1450000 N N/A CAD Icon (for items table)
EE128102 N/A 10.2500 in260.350 mm N/A 2.6643 in67.673 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE134102 N/A 10.2500 in260.350 mm N/A 2.3125 in58.738 mm N/A 153000 lbf679000 N N/A 299000 lbf1330000 N N/A CAD Icon (for items table)
EE221026 N/A 10.2500 in260.350 mm N/A 2.6563 in67.470 mm N/A 213000 lbf949000 N N/A 326000 lbf1450000 N N/A CAD Icon (for items table)
EE295102 N/A 10.2500 in260.350 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A CAD Icon (for items table)
EE435102 N/A 10.2500 in260.350 mm N/A 3.3125 in84.138 mm N/A 253000 lbf1120000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
HM252348 N/A 10.2500 in260.350 mm N/A 3.1406 in79.771 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252348WS N/A 10.2500 in260.350 mm N/A 3.1406 in79.771 mm N/A 369000 lbf1640000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252349 N/A 10.2500 in260.350 mm N/A 3.1406 in79.771 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A CAD Icon (for items table)
HM252349NA N/A 10.2500 in260.350 mm N/A 3.40625 in86.519 mm N/A N/A N/A CAD Icon (for items table)
HM252348NA N/A 10.2500 in260.350 mm N/A 3.40625 in86.519 mm N/A N/A N/A CAD Icon (for items table)
NA221027SW N/A 10.2500 in260.350 mm N/A 2.8750 in73.025 mm N/A N/A N/A CAD Icon (for items table)
LM451344 N/A 10.3533 in262.974 mm N/A 2.4409 in61.999 mm N/A 143000 lbf637000 N N/A 296000 lbf1310000 N N/A CAD Icon (for items table)
38880 N/A 10.3750 in263.525 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A CAD Icon (for items table)
K38880 N/A 10.3750 in263.525 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A CAD Icon (for items table)
LM451345 N/A 10.3750 in263.525 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
LM451347 N/A 10.4321 in264.975 mm N/A 2.4409 in61.999 mm N/A 143000 lbf637000 N N/A 296000 lbf1310000 N N/A CAD Icon (for items table)
2151 - 2200 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »