Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2201 - 2250 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

38884 N/A 10.4945 in266.560 mm N/A 1.3177 in33.470 mm N/A 48100 lbf214000 N N/A 118000 lbf527000 N N/A CAD Icon (for items table)
LL450748A N/A 10.4945 in266.560 mm N/A 1.3177 in33.470 mm N/A 48800 lbf217000 N N/A 114000 lbf507000 N N/A CAD Icon (for items table)
29880 N/A 10 1/2 in266.7 mm N/A 0.8750 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A CAD Icon (for items table)
38885 N/A 10 1/2 in266.7 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A CAD Icon (for items table)
38886 N/A 10 1/2 in266.7 mm N/A 1.3177 in33.470 mm N/A 50900 lbf227000 N N/A 118000 lbf527000 N N/A CAD Icon (for items table)
EE275105 N/A 10 1/2 in266.7 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
H852849 N/A 10 1/2 in266.7 mm N/A 4.6250 in117.475 mm N/A 410000 lbf1820000 N N/A 791000 lbf3520000 N N/A CAD Icon (for items table)
LL450749AA N/A 10 1/2 in266.7 mm N/A 1.3401 in34.039 mm N/A 51700 lbf230000 N N/A 114000 lbf507000 N N/A CAD Icon (for items table)
LM251649NW N/A 10 1/2 in266.7 mm N/A 2.125 in53.975 mm N/A 127000 lbf566000 N N/A 269000 lbf1200000 N N/A CAD Icon (for items table)
LM451349 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
LM451349A N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
LM451349AX N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
LM451349AXV N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
LM451349V N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 152000 lbf675000 N N/A 296000 lbf1310000 N N/A CAD Icon (for items table)
LM451349W N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
DX991555 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 318000 lbf1410000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
M252349 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
M252349H N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
M252349HWS N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A CAD Icon (for items table)
29888 N/A 10.7500 in273.050 mm N/A 0.8750 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A CAD Icon (for items table)
EE275108 N/A 10.7500 in273.050 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
L853048 N/A 10.8268 in275.001 mm N/A 1.5748 in40.000 mm N/A 68700 lbf306000 N N/A 149000 lbf664000 N N/A CAD Icon (for items table)
L853049 N/A 10.875 in276.225 mm N/A 1.3750 in34.925 mm N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A CAD Icon (for items table)
EE295110 N/A 11.0000 in279.400 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A CAD Icon (for items table)
EE722110 N/A 11.0000 in279.400 mm N/A 3.6875 in93.663 mm N/A 363000 lbf1610000 N N/A 527000 lbf2350000 N N/A CAD Icon (for items table)
KLL352149 N/A 11.0000 in279.400 mm N/A 0.9600 in24.384 mm N/A 36500 lbf162000 N N/A 105000 lbf467000 N N/A CAD Icon (for items table)
L555233 N/A 11.0000 in279.400 mm N/A 1.875 in47.625 mm N/A 117000 lbf520000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
LL352148 N/A 11.0000 in279.400 mm N/A 0.9000 in22.860 mm N/A 36500 lbf162000 N N/A 105000 lbf467000 N N/A CAD Icon (for items table)
LL352149 N/A 11.0000 in279.400 mm N/A 0.9600 in24.384 mm N/A 36500 lbf162000 N N/A 105000 lbf467000 N N/A CAD Icon (for items table)
LM654642 N/A 11.0229 in279.982 mm N/A 2.5625 in65.088 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A CAD Icon (for items table)
EE128112 N/A 11.0236 in279.999 mm N/A 2.6643 in67.673 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A CAD Icon (for items table)
EE128114 N/A 11.0236 in279.999 mm N/A 2.6643 in67.673 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE101103 N/A 11.0312 in280.192 mm N/A 1.9768 in50.211 mm N/A 155000 lbf690000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
EE128110 N/A 11.0312 in280.192 mm N/A 2.6643 in67.673 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE128111 N/A 11.0312 in280.192 mm N/A 2.6643 in67.673 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A CAD Icon (for items table)
545112 N/A 11.2500 in285.75 mm N/A 1.2500 in31.750 mm N/A 58000 lbf258000 N N/A 134000 lbf596000 N N/A CAD Icon (for items table)
EE147112 N/A 11.2500 in285.75 mm N/A 3.5000 in88.900 mm N/A 306000 lbf1360000 N N/A 471000 lbf2100000 N N/A CAD Icon (for items table)
EE921124 N/A 11.2500 in285.75 mm N/A 3.1720 in80.569 mm N/A 339000 lbf1510000 N N/A 447000 lbf1990000 N N/A CAD Icon (for items table)
LL353249 N/A 11.2500 in285.75 mm N/A 0.8125 in20.638 mm N/A 29200 lbf130000 N N/A 79200 lbf352000 N N/A CAD Icon (for items table)
LM654649 N/A 11.2500 in285.75 mm N/A 2.5625 in65.088 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A CAD Icon (for items table)
LM654649AA N/A 11.2500 in285.75 mm N/A 2.5625 in65.088 mm N/A 172000 lbf765000 N N/A 387000 lbf1720000 N N/A CAD Icon (for items table)
M255449 N/A 11.3750 in288.925 mm N/A 3.0625 in77.788 mm N/A 267000 lbf1190000 N N/A 567000 lbf2520000 N N/A CAD Icon (for items table)
M255449H N/A 11.3750 in288.925 mm N/A 3.0625 in77.788 mm N/A 307000 lbf1360000 N N/A 567000 lbf2520000 N N/A CAD Icon (for items table)
M255449WS N/A 11.3750 in288.925 mm N/A 3.0625 in77.788 mm N/A 283000 lbf1260000 N N/A 567000 lbf2520000 N N/A CAD Icon (for items table)
L357040 N/A 11.4163 in289.974 mm N/A 2 in50.8 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
84115 N/A 11 1/2 in292.1 mm N/A 2 in50.8 mm N/A 123000 lbf548000 N N/A 224000 lbf997000 N N/A CAD Icon (for items table)
EE224115 N/A 11 1/2 in292.1 mm N/A 4.2500 in107.950 mm N/A 439000 lbf1950000 N N/A 749000 lbf3330000 N N/A CAD Icon (for items table)
EE722115 N/A 11 1/2 in292.1 mm N/A 3.6875 in93.663 mm N/A 363000 lbf1610000 N N/A 527000 lbf2350000 N N/A CAD Icon (for items table)
EE790114 N/A 11 1/2 in292.1 mm N/A 5.3750 in136.525 mm N/A 695000 lbf3090000 N N/A 923000 lbf4100000 N N/A CAD Icon (for items table)
EE790116 N/A 11 1/2 in292.1 mm N/A 5.3750 in136.525 mm N/A 695000 lbf3090000 N N/A 923000 lbf4100000 N N/A CAD Icon (for items table)
2201 - 2250 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »