Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2251 - 2300 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM456949 N/A 11 1/2 in292.1 mm N/A 3.6875 in93.663 mm N/A 391000 lbf1740000 N N/A 650000 lbf2890000 N N/A CAD Icon (for items table)
L555249 N/A 11 1/2 in292.1 mm N/A 1.875 in47.625 mm N/A 117000 lbf520000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE111175 N/A 11.7500 in298.450 mm N/A 2.3125 in58.738 mm N/A 138000 lbf613000 N N/A 288000 lbf1280000 N N/A CAD Icon (for items table)
EE291175 N/A 11.7500 in298.450 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
HH258248 N/A 11.8100 in299.974 mm N/A 5.5625 in141.288 mm N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A CAD Icon (for items table)
HM256849 N/A 11.8125 in300.038 mm N/A 3.2500 in82.550 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
NA329116 N/A 11.8420 in300.787 mm N/A 3.1875 in80.9625 mm N/A N/A N/A CAD Icon (for items table)
NA329115 N/A 11.8420 in300.787 mm N/A 3.1875 in80.9625 mm N/A N/A N/A CAD Icon (for items table)
DX577285 N/A 12 in304.8 mm N/A 2 in50.8 mm N/A 162000 lbf722000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
EE109120 N/A 12 in304.8 mm N/A 2.125 in53.975 mm N/A 139000 lbf618000 N N/A 280000 lbf1250000 N N/A CAD Icon (for items table)
EE129120X N/A 12 in304.8 mm N/A 3.0312 in76.992 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Icon (for items table)
EE291201 N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE724119 N/A 12 in304.8 mm N/A 3.6250 in92.075 mm N/A 339000 lbf1510000 N N/A 595000 lbf2650000 N N/A CAD Icon (for items table)
EE724120 N/A 12 in304.8 mm N/A 3.6250 in92.075 mm N/A 379000 lbf1690000 N N/A 573000 lbf2550000 N N/A CAD Icon (for items table)
EE790120 N/A 12 in304.8 mm N/A 5.3750 in136.525 mm N/A 695000 lbf3090000 N N/A 923000 lbf4100000 N N/A CAD Icon (for items table)
EE941205 N/A 12 in304.8 mm N/A 2.9375 in74.613 mm N/A 348000 lbf1550000 N N/A 471000 lbf2090000 N N/A CAD Icon (for items table)
EE941205X N/A 12 in304.8 mm N/A 3.0656 in77.866 mm N/A 348000 lbf1550000 N N/A 471000 lbf2090000 N N/A CAD Icon (for items table)
EE991201 N/A 12 in304.8 mm N/A 4.7500 in120.650 mm N/A 528000 lbf2350000 N N/A 790000 lbf3520000 N N/A CAD Icon (for items table)
L357049 N/A 12 in304.8 mm N/A 2 in50.8 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
L357049NW N/A 12 in304.8 mm N/A 2.125 in53.975 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
LM757049 N/A 12 in304.8 mm N/A 2.5 in63.5 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table)
LM757049AA N/A 12 in304.8 mm N/A 2.5 in63.5 mm N/A 183000 lbf815000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table)
NA329120 N/A 12 in304.8 mm N/A 3.1875 in80.9625 mm N/A N/A N/A CAD Icon (for items table)
NA329121 N/A 12 in304.8 mm N/A 3.1875 in80.9625 mm N/A N/A N/A CAD Icon (for items table)
LM757049A N/A 12.0100 in305.054 mm N/A 2.5 in63.5 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table)
HM161040 N/A 12.2000 in309.880 mm N/A 3.8750 in98.425 mm N/A 585000 lbf2600000 N N/A 848000 lbf3770000 N N/A CAD Icon (for items table)
LL957049 N/A 12.3125 in312.738 mm N/A 0.8125 in20.638 mm N/A 30000 lbf134000 N N/A 86100 lbf383000 N N/A CAD Icon (for items table)
H859049 N/A 12.3750 in314.325 mm N/A 4.6875 in119.063 mm N/A 440000 lbf1960000 N N/A 889000 lbf3950000 N N/A CAD Icon (for items table)
HM259047WS N/A 12.3750 in314.325 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table)
K150194 N/A 12.4700 in316.738 mm N/A 3.3750 in85.725 mm N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table)
EE201250 N/A 12.5000 in317.500 mm N/A 2.5625 in65.088 mm N/A 224000 lbf996000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
EE291250 N/A 12.5000 in317.500 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE291251 N/A 12.5000 in317.500 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE720125 N/A 12.5000 in317.500 mm N/A 5.3750 in136.525 mm N/A 744000 lbf3310000 N N/A 1030000 lbf4600000 N N/A CAD Icon (for items table)
EE991251 N/A 12.5000 in317.500 mm N/A 4.7500 in120.650 mm N/A 528000 lbf2350000 N N/A 790000 lbf3520000 N N/A CAD Icon (for items table)
H961649 N/A 12.5000 in317.500 mm N/A 5.1875 in131.763 mm N/A 710000 lbf3160000 N N/A 927000 lbf4130000 N N/A CAD Icon (for items table)
HM259048 N/A 12.5000 in317.500 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table)
HM259048WS N/A 12.5000 in317.500 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table)
HM259049 N/A 12.5000 in317.500 mm N/A 3.3750 in85.725 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
L558548 N/A 12.6250 in320.675 mm N/A 2.1875 in55.563 mm N/A 129000 lbf572000 N N/A 282000 lbf1260000 N N/A CAD Icon (for items table)
LL758744 N/A 12.7500 in323.850 mm N/A 1.1250 in28.575 mm N/A 54800 lbf244000 N N/A 151000 lbf672000 N N/A CAD Icon (for items table)
EE720128 N/A 12.8125 in325.438 mm N/A 5.3750 in136.525 mm N/A 744000 lbf3310000 N N/A 1030000 lbf4600000 N N/A CAD Icon (for items table)
EE971298 N/A 12.9870 in329.870 mm N/A 3.0000 in76.200 mm N/A 388000 lbf1730000 N N/A 562000 lbf2500000 N N/A CAD Icon (for items table)
L860049A N/A 12.9880 in329.895 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
EE161300 N/A 13.0000 in330.200 mm N/A 2.1875 in55.563 mm N/A 141000 lbf628000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE203130 N/A 13.0000 in330.200 mm N/A 2.5 in63.5 mm N/A 231000 lbf1030000 N N/A 398000 lbf1770000 N N/A CAD Icon (for items table)
EE526130 N/A 13.0000 in330.200 mm N/A 3.1562 in80.167 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A CAD Icon (for items table)
EE526132 N/A 13.0000 in330.200 mm N/A 3.1562 in80.167 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A CAD Icon (for items table)
L860048 N/A 13.0000 in330.200 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
L860049 N/A 13.0000 in330.200 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
2251 - 2300 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »