Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2401 - 2450 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM770945 N/A 17.7500 in450.850 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A CAD Icon (for items table)
EE425179A N/A 17.9840 in456.794 mm N/A 5.6250 in142.875 mm N/A 798000 lbf3550000 N N/A 1400000 lbf6210000 N N/A CAD Icon (for items table)
L570648 N/A 17.9950 in457.073 mm N/A 2.9375 in74.613 mm N/A 277000 lbf1230000 N N/A 713000 lbf3170000 N N/A CAD Icon (for items table)
80180 N/A 18.0000 in457.2 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A CAD Icon (for items table)
EE244180 N/A 18.0000 in457.2 mm N/A 2.8750 in73.025 mm N/A 318000 lbf1410000 N N/A 649000 lbf2890000 N N/A CAD Icon (for items table)
EE671801 N/A 18.0000 in457.2 mm N/A 4.5000 in114.300 mm N/A 635000 lbf2830000 N N/A 1100000 lbf4870000 N N/A CAD Icon (for items table)
EE737181 N/A 18.0000 in457.2 mm N/A 3.3750 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A CAD Icon (for items table)
EE737181X N/A 18.0000 in457.2 mm N/A 3.5930 in91.262 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A CAD Icon (for items table)
L570649 N/A 18.0000 in457.2 mm N/A 2.9375 in74.613 mm N/A 277000 lbf1230000 N N/A 713000 lbf3170000 N N/A CAD Icon (for items table)
LM272235 N/A 18.0000 in457.2 mm N/A 3.3750 in85.725 mm N/A 436000 lbf1940000 N N/A 921000 lbf4100000 N N/A CAD Icon (for items table)
LM770949 N/A 18.0000 in457.2 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A CAD Icon (for items table)
LL771948 N/A 18.7500 in476.250 mm N/A 1.6250 in41.275 mm N/A 106000 lbf469000 N N/A 315000 lbf1400000 N N/A CAD Icon (for items table)
M272749 N/A 18.8750 in479.425 mm N/A 5.0625 in128.588 mm N/A 839000 lbf3730000 N N/A 1660000 lbf7400000 N N/A CAD Icon (for items table)
80480 N/A 19.0000 in482.600 mm N/A 1.8125 in46.038 mm N/A 148000 lbf656000 N N/A 384000 lbf1710000 N N/A CAD Icon (for items table)
EE243190 N/A 19.0000 in482.600 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
LM272249 N/A 19.0000 in482.600 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 921000 lbf4100000 N N/A CAD Icon (for items table)
EE640191 N/A 19.2390 in488.671 mm N/A 3.7188 in94.458 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A CAD Icon (for items table)
EE640192 N/A 19.2500 in488.950 mm N/A 3.7188 in94.458 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A CAD Icon (for items table)
LM772748 N/A 19.2500 in488.950 mm N/A 3.3125 in84.138 mm N/A 418000 lbf1860000 N N/A 871000 lbf3870000 N N/A CAD Icon (for items table)
EE243192 N/A 19.2530 in489.026 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE243192W N/A 19.2530 in489.026 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE243197 N/A 19.6190 in498.323 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE243198 N/A 19.6190 in498.323 mm N/A 3.1875 in80.963 mm N/A 359000 lbf1600000 N N/A 927000 lbf4130000 N N/A CAD Icon (for items table)
EE243195 N/A 19.6250 in498.475 mm N/A 3.1875 in80.963 mm N/A 359000 lbf1600000 N N/A 927000 lbf4130000 N N/A CAD Icon (for items table)
EE243196 N/A 19.6250 in498.475 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
80487 N/A 19.7500 in501.650 mm N/A 1.8125 in46.038 mm N/A 156000 lbf695000 N N/A 384000 lbf1710000 N N/A CAD Icon (for items table)
M274149 N/A 19.7500 in501.650 mm N/A 5.3750 in136.525 mm N/A 794000 lbf3530000 N N/A 1820000 lbf8070000 N N/A CAD Icon (for items table)
EE426200 N/A 20.0000 in508.000 mm N/A 5.5000 in139.700 mm N/A 812000 lbf3610000 N N/A 1470000 lbf6530000 N N/A CAD Icon (for items table)
EE982003 N/A 20.0000 in508.000 mm N/A 3.2188 in81.758 mm N/A 447000 lbf1990000 N N/A 772000 lbf3430000 N N/A CAD Icon (for items table)
EE982028 N/A 20.2500 in514.350 mm N/A 3.2188 in81.758 mm N/A 447000 lbf1990000 N N/A 772000 lbf3430000 N N/A CAD Icon (for items table)
EE982051 N/A 20.5000 in520.700 mm N/A 3.2188 in81.758 mm N/A 447000 lbf1990000 N N/A 772000 lbf3430000 N N/A CAD Icon (for items table)
EE522102 N/A 21.0000 in533.400 mm N/A 3.2500 in82.550 mm N/A 487000 lbf2170000 N N/A 873000 lbf3880000 N N/A CAD Icon (for items table)
LL575343 N/A 21.0000 in533.400 mm N/A 2 in50.8 mm N/A 201000 lbf892000 N N/A 459000 lbf2040000 N N/A CAD Icon (for items table)
M276449 N/A 21.1250 in536.575 mm N/A 5.7500 in146.050 mm N/A 902000 lbf4010000 N N/A 2080000 lbf9250000 N N/A CAD Icon (for items table)
LL575349 N/A 21.2500 in539.750 mm N/A 2 in50.8 mm N/A 201000 lbf892000 N N/A 459000 lbf2040000 N N/A CAD Icon (for items table)
EE542215 N/A 21.5000 in546.100 mm N/A 3.0000 in76.200 mm N/A 315000 lbf1400000 N N/A 728000 lbf3240000 N N/A CAD Icon (for items table)
L476548 N/A 21.6180 in549.097 mm N/A 3.1875 in80.963 mm N/A 342000 lbf1520000 N N/A 892000 lbf3970000 N N/A CAD Icon (for items table)
EL875849 N/A 21.6250 in549.275 mm N/A 1.0625 in26.988 mm N/A 36900 lbf164000 N N/A 152000 lbf674000 N N/A CAD Icon (for items table)
L476549 N/A 21.6250 in549.275 mm N/A 3.1875 in80.963 mm N/A 342000 lbf1520000 N N/A 892000 lbf3970000 N N/A CAD Icon (for items table)
EE327220 N/A 22 in558.8 mm N/A 5.0937 in129.380 mm N/A 853000 lbf3790000 N N/A 1520000 lbf6760000 N N/A CAD Icon (for items table)
EE542220 N/A 22 in558.8 mm N/A 3.0000 in76.200 mm N/A 315000 lbf1400000 N N/A 728000 lbf3240000 N N/A CAD Icon (for items table)
EE647220 N/A 22 in558.8 mm N/A 2.8750 in73.025 mm N/A 345000 lbf1540000 N N/A 773000 lbf3440000 N N/A CAD Icon (for items table)
EE843220 N/A 22 in558.8 mm N/A 3.4688 in88.108 mm N/A 465000 lbf2070000 N N/A 1030000 lbf4580000 N N/A CAD Icon (for items table)
LM377449 N/A 22 in558.8 mm N/A 4.1250 in104.775 mm N/A 578000 lbf2570000 N N/A 1430000 lbf6370000 N N/A CAD Icon (for items table)
LL777148 N/A 22.5000 in571.5 mm N/A 1.75 in44.45 mm N/A 153000 lbf680000 N N/A 431000 lbf1920000 N N/A CAD Icon (for items table)
M278749 N/A 22.5000 in571.5 mm N/A 6.1250 in155.575 mm N/A 1020000 lbf4530000 N N/A 2370000 lbf10600000 N N/A CAD Icon (for items table)
EE662303 N/A 23.0000 in584.200 mm N/A 5.5000 in139.700 mm N/A 1120000 lbf4980000 N N/A 1710000 lbf7590000 N N/A CAD Icon (for items table)
L778149 N/A 23.0000 in584.200 mm N/A 2.2500 in57.150 mm N/A 271000 lbf1210000 N N/A 659000 lbf2930000 N N/A CAD Icon (for items table)
LL778149 N/A 23.0000 in584.200 mm N/A 1.9375 in49.213 mm N/A 179000 lbf798000 N N/A 513000 lbf2280000 N N/A CAD Icon (for items table)
680235 N/A 23.5000 in596.900 mm N/A 1.2500 in31.750 mm N/A 77300 lbf344000 N N/A 217000 lbf963000 N N/A CAD Icon (for items table)
2401 - 2450 of 2507 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »