Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 101 - 125 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

07100 07000 1 in
25.40
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
07100-S 07000 1 in
25.40
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
07100-SA 07000 1 in
25.40
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
15100 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15100-S 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15100-SR 15000 1 in
25.40
mm
0.7500 in
19.050
mm
13500 lbf
59900
N
12100 lbf
53900
N
15101 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15102 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15578 15500 1 in
25.40
mm
0.6875 in
17.463
mm
12300 lbf
54500
N
11300 lbf
50100
N
1780 1700 1 in
25.40
mm
0.7810 in
19.837
mm
10200 lbf
45400
N
10200 lbf
45300
N
1986 1900 1 in
25.40
mm
0.7620 in
19.355
mm
10900 lbf
48400
N
11300 lbf
50200
N
1994X 1900 1 in
25.40
mm
0.7620 in
19.355
mm
10900 lbf
48400
N
11300 lbf
50200
N
23100 23000 1 in
25.40
mm
0.8450 in
21.463
mm
12300 lbf
54600
N
12500 lbf
55800
N
23101X 23000 1 in
25.40
mm
0.8130 in
20.650
mm
12300 lbf
54600
N
12500 lbf
55800
N
2382 N/A 1 in
25.40
mm
0.9750 in
24.765
mm
14300 lbf
63700
N
13900 lbf
62000
N
2473 2470 1 in
25.40
mm
0.9375 in
23.813
mm
15200 lbf
67600
N
16500 lbf
73300
N
26100 26000 1 in
25.40
mm
0.7450 in
18.923
mm
13200 lbf
58800
N
13500 lbf
60100
N
2687 2600 1 in
25.40
mm
1.0013 in
25.433
mm
17200 lbf
76600
N
18400 lbf
81700
N
315 N/A 1 in
25.40
mm
0.8730 in
22.174
mm
16800 lbf
74900
N
16800 lbf
74800
N
3189 3100 1 in
25.40
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
338 335 1 in
25.40
mm
0.8820 in
22.403
mm
17900 lbf
79500
N
18700 lbf
83400
N
41100 41000 1 in
25.40
mm
0.9550 in
24.257
mm
18600 lbf
82600
N
14400 lbf
64100
N
HM88630 N/A 1 in
25.40
mm
1.0000 in
25.400
mm
17300 lbf
76800
N
21200 lbf
94200
N
KL44643 N/A 1 in
25.40
mm
0.5800 in
14.732
mm
6760 lbf
30100
N
7400 lbf
32900
N
L44642 N/A 1 in
25.40
mm
0.5800 in
14.732
mm
8010 lbf
35600
N
7400 lbf
32900
N
  Results 101 - 125 of 1000  1 2 3 4 5 »  
<