All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 1000  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

07100 07000 1 in
25.40
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07100-S 07000 1 in
25.40
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07100-SA 07000 1 in
25.40
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
15100 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15100-S 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15100-SR 15000 1 in
25.40
mm
0.7500 in
19.050
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15101 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15102 15000 1 in
25.40
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15578 15500 1 in
25.40
mm
0.6875 in
17.463
mm
12300 lbf
54500
N
11300 lbf
50100
N
CAD Icon (for items table)
1780 1700 1 in
25.40
mm
0.7810 in
19.837
mm
10200 lbf
45400
N
10200 lbf
45300
N
CAD Icon (for items table)
1986 1900 1 in
25.40
mm
0.7620 in
19.355
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
1994X 1900 1 in
25.40
mm
0.7620 in
19.355
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
23100 23000 1 in
25.40
mm
0.8450 in
21.463
mm
12300 lbf
54600
N
12500 lbf
55800
N
CAD Icon (for items table)
23101X 23000 1 in
25.40
mm
0.8130 in
20.650
mm
12300 lbf
54600
N
12500 lbf
55800
N
CAD Icon (for items table)
2382 N/A 1 in
25.40
mm
0.9750 in
24.765
mm
14300 lbf
63700
N
13900 lbf
62000
N
CAD Icon (for items table)
2473 2470 1 in
25.40
mm
0.9375 in
23.813
mm
15200 lbf
67600
N
16500 lbf
73300
N
CAD Icon (for items table)
26100 26000 1 in
25.40
mm
0.7450 in
18.923
mm
13200 lbf
58800
N
13500 lbf
60100
N
CAD Icon (for items table)
2687 2600 1 in
25.40
mm
1.0013 in
25.433
mm
17200 lbf
76600
N
18400 lbf
81700
N
CAD Icon (for items table)
315 N/A 1 in
25.40
mm
0.8730 in
22.174
mm
16800 lbf
74900
N
16800 lbf
74800
N
CAD Icon (for items table)
3189 3100 1 in
25.40
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
CAD Icon (for items table)
338 335 1 in
25.40
mm
0.8820 in
22.403
mm
17900 lbf
79500
N
18700 lbf
83400
N
CAD Icon (for items table)
41100 41000 1 in
25.40
mm
0.9550 in
24.257
mm
18600 lbf
82600
N
14400 lbf
64100
N
CAD Icon (for items table)
HM88630 N/A 1 in
25.40
mm
1.0000 in
25.400
mm
17300 lbf
76800
N
21200 lbf
94200
N
CAD Icon (for items table)
KL44643 N/A 1 in
25.40
mm
0.5800 in
14.732
mm
6760 lbf
30100
N
7400 lbf
32900
N
CAD Icon (for items table)
L44642 N/A 1 in
25.40
mm
0.5800 in
14.732
mm
8010 lbf
35600
N
7400 lbf
32900
N
CAD Icon (for items table)
  Results 101 - 125 of 1000  1 2 3 4 5 »