Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 07000 N/A 1 in25.40 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Add To Cart
Request Quote
N/A 07000 N/A 1 in25.40 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Add To Cart
Request Quote
N/A 07000 N/A 1 in25.40 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15500 N/A 1 in25.40 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD Add To Cart
Request Quote
N/A 1700 N/A 1 in25.40 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Add To Cart
Request Quote
N/A 1900 N/A 1 in25.40 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Add To Cart
Request Quote
N/A 1900 N/A 1 in25.40 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Add To Cart
Request Quote
N/A 23000 N/A 1 in25.40 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Add To Cart
Request Quote
N/A 23000 N/A 1 in25.40 mm N/A 0.8130 in20.650 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Add To Cart
Request Quote
N/A N/A 1 in25.40 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD Add To Cart
Request Quote
N/A 2470 N/A 1 in25.40 mm N/A 0.9375 in23.813 mm N/A 15200 lbf67600 N N/A 16500 lbf73300 N N/A CAD Add To Cart
Request Quote
N/A 26000 N/A 1 in25.40 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Add To Cart
Request Quote
N/A 2600 N/A 1 in25.40 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Add To Cart
Request Quote
N/A N/A 1 in25.40 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Add To Cart
Request Quote
N/A 3100 N/A 1 in25.40 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 335 N/A 1 in25.40 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Add To Cart
Request Quote
N/A 41000 N/A 1 in25.40 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Add To Cart
Request Quote
N/A N/A 1 in25.40 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Add To Cart
Request Quote
N/A N/A 1 in25.40 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD Add To Cart
Request Quote
N/A N/A 1 in25.40 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Add To Cart
Request Quote
101 - 125 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »