Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2501 - 2507 of 2507 | Results Per Page | View | Unit of Measure
« 51 
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LL788349 N/A 42.0000 in1066.800 mm N/A 2.5625 in65.088 mm N/A 386000 lbf1720000 N N/A 1270000 lbf5660000 N N/A CAD Icon (for items table)
EE776430 N/A 43.0000 in1092.200 mm N/A 3.5000 in88.900 mm N/A 599000 lbf2670000 N N/A 1570000 lbf6990000 N N/A CAD Icon (for items table)
EE277455 N/A 45.5000 in1155.700 mm N/A 4.7500 in120.650 mm N/A 908000 lbf4040000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
LL889049 N/A 50.0000 in1270.000 mm N/A 2.5625 in65.088 mm N/A 414000 lbf1840000 N N/A 1500000 lbf6650000 N N/A CAD Icon (for items table)
EE299615 N/A 61.5000 in1562.100 mm N/A 4.8750 in123.825 mm N/A 1020000 lbf4540000 N N/A 3770000 lbf16800000 N N/A CAD Icon (for items table)
LL789749 N/A 66.5000 in1689.100 mm N/A 2.6875 in68.263 mm N/A 473000 lbf2100000 N N/A 1990000 lbf8860000 N N/A CAD Icon (for items table)
LL789849 N/A 70.2500 in1784.350 mm N/A 4.1875 in106.363 mm N/A 1090000 lbf4830000 N N/A 4260000 lbf18900000 N N/A CAD Icon (for items table)
2501 - 2507 of 2507 | Results Per Page | View | Unit of Measure
« 51