All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
«
6
7
8
9
10
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
L44643
N/A
1
in
25.40
mm
0.5800
in
14.732
mm
8010
lbf
35600
N
7400
lbf
32900
N
L44643X
N/A
1
in
25.40
mm
0.5800
in
14.732
mm
8010
lbf
35600
N
7400
lbf
32900
N
M84249
N/A
1
in
25.40
mm
0.9100
in
23.114
mm
13100
lbf
58100
N
14200
lbf
63300
N
M84548
M84500
1
in
25.40
mm
0.7650
in
19.431
mm
10900
lbf
48500
N
11900
lbf
52900
N
M86643
M86600
1
in
25.40
mm
0.8438
in
21.433
mm
13500
lbf
60200
N
16100
lbf
71700
N
M88036
M88000
1
in
25.40
mm
0.875
in
22.225
mm
13400
lbf
59600
N
17400
lbf
77400
N
321
N/A
1.0148
in
25.776
mm
0.8730
in
22.174
mm
16800
lbf
74900
N
16800
lbf
74800
N
15579X
15500
1.0231
in
25.987
mm
0.6875
in
17.463
mm
10300
lbf
46000
N
11300
lbf
50100
N
L44645
N/A
1.0231
in
25.987
mm
0.5800
in
14.732
mm
8010
lbf
35600
N
7400
lbf
32900
N
15103
15000
1.0298
in
26.157
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15103-S
15000
1.0300
in
26.162
mm
0.7850
in
19.939
mm
13500
lbf
59900
N
12100
lbf
53900
N
15579A
15500
1.0300
in
26.162
mm
0.7344
in
18.654
mm
10300
lbf
46000
N
11300
lbf
50100
N
2682
2600
1.0300
in
26.162
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
1987
1900
1.0620
in
26.975
mm
0.7620
in
19.355
mm
10900
lbf
48400
N
11300
lbf
50200
N
15106
15000
1.0625
in
26.988
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15580
15500
1.0625
in
26.988
mm
0.6875
in
17.463
mm
10300
lbf
46000
N
11300
lbf
50100
N
1997X
1900
1.0625
in
26.988
mm
0.7620
in
19.355
mm
10900
lbf
48400
N
11300
lbf
50200
N
2688
2600
1.0625
in
26.988
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
41106
41000
1.0625
in
26.988
mm
0.9550
in
24.257
mm
18600
lbf
82600
N
14400
lbf
64100
N
KL44649
N/A
1.0625
in
26.988
mm
0.5800
in
14.732
mm
6760
lbf
30100
N
7400
lbf
32900
N
L44649
N/A
1.0625
in
26.988
mm
0.5800
in
14.732
mm
8010
lbf
35600
N
7400
lbf
32900
N
M84549
M84500
1.0625
in
26.988
mm
0.7650
in
19.431
mm
10900
lbf
48500
N
11900
lbf
52900
N
02473X
02400
1.1019
in
27.988
mm
0.8071
in
20.500
mm
14300
lbf
63800
N
15800
lbf
70200
N
02474
02400
1 1/8
in
28.575
mm
0.875
in
22.225
mm
14300
lbf
63800
N
15800
lbf
70200
N
02474W
02400
1 1/8
in
28.575
mm
0.875
in
22.225
mm
14300
lbf
63800
N
15800
lbf
70200
N
Results 126 - 150 of 1000
«
6
7
8
9
10
»