All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 1000
«
6
7
8
9
10
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
02872
02800
1 1/8
in
28.575
mm
0.875
in
22.225
mm
14800
lbf
65700
N
16800
lbf
74900
N
15112
15000
1 1/8
in
28.575
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15113
15000
1 1/8
in
28.575
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15590
15500
1 1/8
in
28.575
mm
0.6875
in
17.463
mm
10300
lbf
46000
N
11300
lbf
50100
N
1985
1900
1 1/8
in
28.575
mm
0.7620
in
19.355
mm
10900
lbf
48400
N
11300
lbf
50200
N
1988
1900
1 1/8
in
28.575
mm
0.7620
in
19.355
mm
10900
lbf
48400
N
11300
lbf
50200
N
24112
24000
1 1/8
in
28.575
mm
0.7470
in
18.974
mm
12600
lbf
55900
N
12400
lbf
55200
N
2474
2470
1 1/8
in
28.575
mm
0.9375
in
23.813
mm
15200
lbf
67600
N
16500
lbf
73300
N
2578
2500
1 1/8
in
28.575
mm
0.9983
in
25.357
mm
18800
lbf
83700
N
21200
lbf
94400
N
26112
26000
1 1/8
in
28.575
mm
0.7450
in
18.923
mm
15700
lbf
69600
N
13500
lbf
60100
N
2689
2600
1 1/8
in
28.575
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
2689A
2600
1 1/8
in
28.575
mm
0.9760
in
24.790
mm
16000
lbf
71000
N
18400
lbf
81700
N
3192
3100
1 1/8
in
28.575
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
3198
3100
1 1/8
in
28.575
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
41125
41000
1 1/8
in
28.575
mm
0.9550
in
24.257
mm
18600
lbf
82600
N
14400
lbf
64100
N
41126
41000
1 1/8
in
28.575
mm
0.9550
in
24.257
mm
18600
lbf
82600
N
14400
lbf
64100
N
43112
43000
1 1/8
in
28.575
mm
0.9478
in
24.074
mm
20700
lbf
92000
N
17100
lbf
76200
N
LM67043
LM67000
1 1/8
in
28.575
mm
0.6600
in
16.764
mm
8210
lbf
36500
N
10000
lbf
44600
N
M86647
M86600
1 1/8
in
28.575
mm
0.8438
in
21.433
mm
13500
lbf
60200
N
16100
lbf
71700
N
M88040
M88000
1 1/8
in
28.575
mm
0.875
in
22.225
mm
17100
lbf
76300
N
17400
lbf
77400
N
M88040A
M88000
1 1/8
in
28.575
mm
0.875
in
22.225
mm
17100
lbf
76300
N
17400
lbf
77400
N
NA41125
N/A
1 1/8
in
28.575
mm
1.0938
in
27.7825
mm
N/A
N/A
L45449
N/A
1.1417
in
28.999
mm
0.5800
in
14.732
mm
7980
lbf
35500
N
8130
lbf
36200
N
2690
2600
1.1562
in
29.367
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
2691
2600
1.1562
in
29.367
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
Results 151 - 175 of 1000
«
6
7
8
9
10
»