All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

322 N/A 1.18 in
29.972
mm
0.8730 in
22.174
mm
16800 lbf
74900
N
16800 lbf
74800
N
CAD Icon (for items table)
02474A 02400 1.1806 in
29.987
mm
0.875 in
22.225
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
14118AS 14000 1.1806 in
29.987
mm
0.7560 in
19.202
mm
14500 lbf
64700
N
13900 lbf
61700
N
CAD Icon (for items table)
15115 15000 1.1806 in
29.987
mm
0.7500 in
19.050
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15117 15000 1.1806 in
29.987
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
17118 17000 1.1806 in
29.987
mm
0.6522 in
16.566
mm
9720 lbf
43200
N
9910 lbf
44100
N
CAD Icon (for items table)
26118 26000 1.1806 in
29.987
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
CAD Icon (for items table)
43117 43000 1.1806 in
29.987
mm
0.9478 in
24.074
mm
17500 lbf
77600
N
17100 lbf
76200
N
CAD Icon (for items table)
NA26118 N/A 1.1806 in
29.987
mm
0.84175 in
21.38
mm
N/A N/A CAD Icon (for items table)
NA26118SW N/A 1.1806 in
29.987
mm
0.84175 in
21.38
mm
N/A N/A CAD Icon (for items table)
14117A 14000 1.1811 in
30
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14118 14000 1.1811 in
30
mm
0.7560 in
19.202
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14118A 14000 1.1811 in
30
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14120A 14000 1.1811 in
30
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
15117X 15000 1.1811 in
30
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
17118-S 17000 1.1811 in
30
mm
0.6522 in
16.566
mm
9720 lbf
43200
N
9910 lbf
44100
N
CAD Icon (for items table)
2560X 2500 1.1811 in
30
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
2586 2500 1.1811 in
30
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
26118-S 26000 1.1811 in
30
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
CAD Icon (for items table)
319 N/A 1.1811 in
30
mm
0.8730 in
22.174
mm
16800 lbf
74900
N
16800 lbf
74800
N
CAD Icon (for items table)
3190 3100 1.1811 in
30
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
CAD Icon (for items table)
416 N/A 1.1811 in
30
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
CAD Icon (for items table)
NA15118SW N/A 1.1811 in
30
mm
0.99905 in
25.376
mm
N/A N/A CAD Icon (for items table)
NA15117SW N/A 1.1813 in
30.005
mm
1.0000 in
25.400
mm
N/A N/A CAD Icon (for items table)
15116 15000 1.1855 in
30.112
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
  Results 176 - 200 of 1000 « 6 7 8 9 10 »