Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 400 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM48548 N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48548A N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48548AS N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48548C N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48548P N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48549 N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48549X N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
M38549 N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A CAD Icon (for items table)
M38549H N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 16600 lbf74000 N N/A 16400 lbf72800 N N/A CAD Icon (for items table)
NA14138 N/A 1 3/8 in34.925 mm N/A 0.9063 in23.020 mm N/A N/A N/A CAD Icon (for items table)
14139 N/A 1.3770 in34.976 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
19138 N/A 1.3770 in34.976 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
2775 N/A 1.3770 in34.976 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
28138 N/A 1.3770 in34.976 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
NA28138 N/A 1.3770 in34.976 mm N/A 0.9063 in23.020 mm N/A N/A N/A CAD Icon (for items table)
L68149 N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD Icon (for items table)
L68149A N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD Icon (for items table)
L68149H N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD Icon (for items table)
L68149P N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD Icon (for items table)
LM78349 N/A 1.3775 in34.989 mm N/A 0.6693 in17 mm N/A 9560 lbf42500 N N/A 11800 lbf52400 N N/A CAD Icon (for items table)
LM78349A N/A 1.3775 in34.989 mm N/A 0.6693 in17 mm N/A 11300 lbf50400 N N/A 11800 lbf52400 N N/A CAD Icon (for items table)
M38547 N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A CAD Icon (for items table)
14139X N/A 1.378 in35.001 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
19138X N/A 1.378 in35.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
23691 N/A 1.378 in35.001 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A CAD Icon (for items table)
26883 N/A 1.378 in35.001 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
28138X N/A 1.378 in35.001 mm N/A 0.8244 in20.940 mm N/A 13200 lbf58800 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
339 N/A 1.378 in35.001 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
339X N/A 1.378 in35.001 mm N/A 0.8820 in22.403 mm N/A 16600 lbf73600 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3480 N/A 1.378 in35.001 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
421 N/A 1.378 in35.001 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
43138X N/A 1.378 in35.001 mm N/A 0.9166 in23.282 mm N/A 17500 lbf77600 N N/A 17100 lbf76200 N N/A CAD Icon (for items table)
441 N/A 1.378 in35.001 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
LM48545 N/A 1.3830 in35.128 mm N/A 0.7200 in18.288 mm N/A 11300 lbf50500 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
2880 N/A 1.3900 in35.306 mm N/A 0.9375 in23.813 mm N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A CAD Icon (for items table)
2791A N/A 1.4058 in35.707 mm N/A 1.0100 in25.654 mm N/A 18100 lbf80400 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
HM88648 N/A 1.4062 in35.717 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
HM88648X N/A 1.4062 in35.717 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
02884 N/A 1.4350 in36.449 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD Icon (for items table)
25880 N/A 1.4365 in36.487 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
2780 N/A 1.4365 in36.487 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2794 N/A 1.4365 in36.487 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
3378 N/A 1.4365 in36.487 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
13682 N/A 1 7/16 in36.513 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
16143 N/A 1 7/16 in36.513 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table)
19143 N/A 1 7/16 in36.513 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
25570 N/A 1 7/16 in36.513 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
26877 N/A 1 7/16 in36.513 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
31597 N/A 1 7/16 in36.513 mm N/A 1.1250 in28.575 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
3479 N/A 1 7/16 in36.513 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
351 - 400 of 2507 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »