Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 201 - 225 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

08118 08000 1 3/16 in
30.163
mm
0.5937 in
15.080
mm
7130 lbf
31700
N
7880 lbf
35000
N
17119 17000 1 3/16 in
30.163
mm
0.6522 in
16.566
mm
9720 lbf
43200
N
9910 lbf
44100
N
24118 24000 1 3/16 in
30.163
mm
0.7470 in
18.974
mm
12600 lbf
55900
N
12400 lbf
55200
N
2558 2500 1 3/16 in
30.163
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
2559 2500 1 3/16 in
30.163
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
28118 28000 1 3/16 in
30.163
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
3187 3100 1 3/16 in
30.163
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
3191 3100 1 3/16 in
30.163
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
334 335 1 3/16 in
30.163
mm
0.8820 in
22.403
mm
17900 lbf
79500
N
18700 lbf
83400
N
3474 3400 1 3/16 in
30.163
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
356 355 1 3/16 in
30.163
mm
0.8540 in
21.692
mm
18400 lbf
81800
N
20000 lbf
88800
N
43118 43000 1 3/16 in
30.163
mm
0.9478 in
24.074
mm
20700 lbf
92000
N
17100 lbf
76200
N
M86649 M86600 1 3/16 in
30.163
mm
0.8438 in
21.433
mm
13500 lbf
60200
N
16100 lbf
71700
N
M86649P M86600 1 3/16 in
30.163
mm
0.8438 in
21.433
mm
12500 lbf
55700
N
16100 lbf
71700
N
M88043 M88000 1 3/16 in
30.163
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
M88044 M88000 1 3/16 in
30.163
mm
0.875 in
22.225
mm
13400 lbf
59600
N
17400 lbf
77400
N
15120A 15000 1.1880 in
30.175
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15118 15000 1.1895 in
30.213
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15119 15000 1.1895 in
30.213
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
15120 15000 1.1895 in
30.213
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
2561X 2500 1.1895 in
30.213
mm
0.9730 in
24.714
mm
18800 lbf
83700
N
21200 lbf
94400
N
14116 14000 1.19 in
30.226
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14116W 14000 1.19 in
30.226
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14119A 14000 1.19 in
30.226
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14120 14000 1.19 in
30.226
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  
<