All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 1000
«
6
7
8
9
10
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
08118
08000
1 3/16
in
30.163
mm
0.5937
in
15.080
mm
7130
lbf
31700
N
7880
lbf
35000
N
17119
17000
1 3/16
in
30.163
mm
0.6522
in
16.566
mm
9720
lbf
43200
N
9910
lbf
44100
N
24118
24000
1 3/16
in
30.163
mm
0.7470
in
18.974
mm
12600
lbf
55900
N
12400
lbf
55200
N
2558
2500
1 3/16
in
30.163
mm
0.9983
in
25.357
mm
18800
lbf
83700
N
21200
lbf
94400
N
2559
2500
1 3/16
in
30.163
mm
0.9983
in
25.357
mm
18800
lbf
83700
N
21200
lbf
94400
N
28118
28000
1 3/16
in
30.163
mm
0.8244
in
20.940
mm
16900
lbf
75200
N
15500
lbf
68900
N
3187
3100
1 3/16
in
30.163
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
3191
3100
1 3/16
in
30.163
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
334
335
1 3/16
in
30.163
mm
0.8820
in
22.403
mm
17900
lbf
79500
N
18700
lbf
83400
N
3474
3400
1 3/16
in
30.163
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
356
355
1 3/16
in
30.163
mm
0.8540
in
21.692
mm
18400
lbf
81800
N
20000
lbf
88800
N
43118
43000
1 3/16
in
30.163
mm
0.9478
in
24.074
mm
20700
lbf
92000
N
17100
lbf
76200
N
M86649
M86600
1 3/16
in
30.163
mm
0.8438
in
21.433
mm
13500
lbf
60200
N
16100
lbf
71700
N
M86649P
M86600
1 3/16
in
30.163
mm
0.8438
in
21.433
mm
12500
lbf
55700
N
16100
lbf
71700
N
M88043
M88000
1 3/16
in
30.163
mm
0.875
in
22.225
mm
17100
lbf
76300
N
17400
lbf
77400
N
M88044
M88000
1 3/16
in
30.163
mm
0.875
in
22.225
mm
13400
lbf
59600
N
17400
lbf
77400
N
15120A
15000
1.1880
in
30.175
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15118
15000
1.1895
in
30.213
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15119
15000
1.1895
in
30.213
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
15120
15000
1.1895
in
30.213
mm
0.8125
in
20.638
mm
13500
lbf
59900
N
12100
lbf
53900
N
2561X
2500
1.1895
in
30.213
mm
0.9730
in
24.714
mm
18800
lbf
83700
N
21200
lbf
94400
N
14116
14000
1.19
in
30.226
mm
0.7710
in
19.583
mm
12300
lbf
54600
N
13900
lbf
61700
N
14116W
14000
1.19
in
30.226
mm
0.7710
in
19.583
mm
12300
lbf
54600
N
13900
lbf
61700
N
14119A
14000
1.19
in
30.226
mm
0.7710
in
19.583
mm
12300
lbf
54600
N
13900
lbf
61700
N
14120
14000
1.19
in
30.226
mm
1.0520
in
26.721
mm
12300
lbf
54600
N
13900
lbf
61700
N
Results 201 - 225 of 1000
«
6
7
8
9
10
»