Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 2490 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 08000 N/A 1 3/16 in30.163 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD Add To Cart
Request Quote
N/A 17000 N/A 1 3/16 in30.163 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Add To Cart
Request Quote
N/A 24000 N/A 1 3/16 in30.163 mm N/A 0.7470 in18.974 mm N/A 12600 lbf55900 N N/A 12400 lbf55200 N N/A CAD Add To Cart
Request Quote
N/A 2500 N/A 1 3/16 in30.163 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Add To Cart
Request Quote
N/A 2500 N/A 1 3/16 in30.163 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Add To Cart
Request Quote
N/A 28000 N/A 1 3/16 in30.163 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Add To Cart
Request Quote
N/A 3100 N/A 1 3/16 in30.163 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 3100 N/A 1 3/16 in30.163 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 335 N/A 1 3/16 in30.163 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1 3/16 in30.163 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Add To Cart
Request Quote
N/A 355 N/A 1 3/16 in30.163 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Add To Cart
Request Quote
N/A 43000 N/A 1 3/16 in30.163 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD Add To Cart
Request Quote
N/A M86600 N/A 1 3/16 in30.163 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD Add To Cart
Request Quote
N/A M86600 N/A 1 3/16 in30.163 mm N/A 0.8438 in21.433 mm N/A 12500 lbf55700 N N/A 16100 lbf71700 N N/A CAD Add To Cart
Request Quote
N/A M88000 N/A 1 3/16 in30.163 mm N/A 0.875 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Add To Cart
Request Quote
N/A M88000 N/A 1 3/16 in30.163 mm N/A 0.875 in22.225 mm N/A 13400 lbf59600 N N/A 17400 lbf77400 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1880 in30.175 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Add To Cart
Request Quote
N/A 2500 N/A 1.1895 in30.213 mm N/A 0.9730 in24.714 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Add To Cart
Request Quote
N/A 14000 N/A 1.19 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Add To Cart
Request Quote
N/A 14000 N/A 1.19 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Add To Cart
Request Quote
N/A 14000 N/A 1.19 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Add To Cart
Request Quote
N/A 14000 N/A 1.19 in30.226 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Add To Cart
Request Quote
201 - 225 of 2490 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »