Batch CAD Cart (0)
  • Cart is empty
351 - 375 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 3100 N/A 2.8346 in71.999 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 3100 N/A 2.8360 in72.034 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 3100 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 315 N/A 2.8346 in71.999 mm N/A 0.748 in18.999 mm N/A CAD
N/A 3100 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 315 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A CAD
N/A 31500 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 31500 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 31500 N/A 3.1250 in79.375 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 321000 N/A 24.0000 in609.600 mm N/A 4.375 in111.125 mm N/A CAD
N/A 321000 N/A 24.5000 in622.300 mm N/A 4.375 in111.125 mm N/A CAD
N/A 315 N/A 2.9528 in75.001 mm N/A 0.748 in18.999 mm N/A CAD
N/A 323000 N/A 28.9940 in736.448 mm N/A 7 in177.8 mm N/A CAD
N/A 324000 N/A 16.0000 in406.400 mm N/A 2.625 in66.675 mm N/A CAD
N/A 325000 N/A 42.0000 in1066.800 mm N/A 6.0000 in152.400 mm N/A CAD
N/A 327000 N/A 35.4950 in901.573 mm N/A 4 in101.6 mm N/A CAD
N/A 328000 N/A 26.9960 in685.698 mm N/A 4.125 in104.775 mm N/A CAD
N/A 329000 N/A 17.246 in438.048 mm N/A 2.125 in53.975 mm N/A CAD
N/A 330000 N/A 16.6250 in422.275 mm N/A 2.125 in53.975 mm N/A CAD
N/A 335 N/A 3.1496 in80 mm N/A 0.7018 in17.826 mm N/A CAD
N/A 3300 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 3300 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 3300 N/A 3.0525 in77.534 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 3300 N/A 3.1562 in80.167 mm N/A 0.8437 in21.430 mm N/A CAD
N/A 3300 N/A 3.1486 in79.974 mm N/A 0.9375 in23.813 mm N/A CAD
351 - 375 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »