Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
3328 | Series N/A 3300 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3329 | Series N/A 3300 | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
332A | Series N/A 335 | D - Cup Outer Diameter N/A 3.1496 in80 mm | C - Cup Width N/A 0.8268 in21.001 mm |
CAD
N/A ![]() |
332US | Series N/A 335 | D - Cup Outer Diameter N/A 3.1496 in80 mm | C - Cup Width N/A 0.7018 in17.826 mm |
CAD
N/A ![]() |
333 | Series N/A 335 | D - Cup Outer Diameter N/A 3.1496 in80 mm | C - Cup Width N/A 0.8268 in21.001 mm |
CAD
N/A ![]() |
3331 | Series N/A 3300 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
333197 | Series N/A 333000 | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
3339 | Series N/A 3300 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
333A | Series N/A 335 | D - Cup Outer Diameter N/A 3.1486 in79.974 mm | C - Cup Width N/A 0.8268 in21.001 mm |
CAD
N/A ![]() |
33461 | Series N/A 33000 | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
33461X | Series N/A 33000 | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
33462 | Series N/A 33000 | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
33472 | Series N/A 33000 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 0.9230 in23.444 mm |
CAD
N/A ![]() |
33475 | Series N/A 33000 | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | C - Cup Width N/A 0.9230 in23.444 mm |
CAD
N/A ![]() |
33821 | Series N/A 33800 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
33822 | Series N/A 33800 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
341096 | Series N/A 341000 | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
3420 | Series N/A 3400 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3422 | Series N/A 3400 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3426 | Series N/A 3400 | D - Cup Outer Diameter N/A 3.1230 in79.324 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3431 | Series N/A 3400 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
34472X | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 0.6299 in15.999 mm |
CAD
N/A ![]() |
34478 | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
34478RB | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
34478V | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |