Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
281200 | Series N/A 280000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A ![]() |
281202 | Series N/A 280000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A ![]() |
2820 | Series N/A 2800 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
2821 | Series N/A 2800 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
28300 | Series N/A 28000 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.6105 in15.507 mm |
CAD
N/A ![]() |
28300X | Series N/A 28000 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.6100 in15.494 mm |
CAD
N/A ![]() |
28315 | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1496 in80 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
28315A | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1496 in80 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
28316 | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
28317 | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
28520 | Series N/A 28500 | D - Cup Outer Diameter N/A 3.5425 in89.980 mm | C - Cup Width N/A 0.7869 in19.987 mm |
CAD
N/A ![]() |
28521 | Series N/A 28500 | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
285226 | Series N/A 285000 | D - Cup Outer Diameter N/A 22.6250 in574.675 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
28523 | Series N/A 28500 | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | C - Cup Width N/A 0.9062 in23.017 mm |
CAD
N/A ![]() |
28526 | Series N/A 28500 | D - Cup Outer Diameter N/A 3.9364 in99.985 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
28527RB | Series N/A 28500 | D - Cup Outer Diameter N/A 3.9368 in99.995 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
28621 | Series N/A 28600 | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | C - Cup Width N/A 0.7656 in19.446 mm |
CAD
N/A ![]() |
28622 | Series N/A 28600 | D - Cup Outer Diameter N/A 3.8437 in97.630 mm | C - Cup Width N/A 0.7656 in19.446 mm |
CAD
N/A ![]() |
28622A | Series N/A 28600 | D - Cup Outer Diameter N/A 3.8437 in97.630 mm | C - Cup Width N/A 0.7656 in19.446 mm |
CAD
N/A ![]() |
28622P | Series N/A 28600 | D - Cup Outer Diameter N/A 3.8437 in97.630 mm | C - Cup Width N/A 0.7656 in19.446 mm |
CAD
N/A ![]() |
28623 | Series N/A 28600 | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | C - Cup Width N/A 0.7656 in19.446 mm |
CAD
N/A ![]() |
28820 | Series N/A 28800 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
28919 | Series N/A 28900 | D - Cup Outer Diameter N/A 3.9362 in99.979 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
28920 | Series N/A 28900 | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
28921 | Series N/A 28900 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |