Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
28921A | Series N/A 28900 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
291749 | Series N/A 290000 | D - Cup Outer Diameter N/A 17.5 in444.5 mm | C - Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A ![]() |
291750 | Series N/A 290000 | D - Cup Outer Diameter N/A 17.5 in444.5 mm | C - Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A ![]() |
2924 | Series N/A 2900 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
2925 | Series N/A 2900 | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
29334 | Series N/A 29000 | D - Cup Outer Diameter N/A 3.3460 in84.988 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
295193 | Series N/A 295000 | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | C - Cup Width N/A 3.625 in92.075 mm |
CAD
N/A ![]() |
29520 | Series N/A 29500 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
29521 | Series N/A 29500 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
29522 | Series N/A 29500 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
29620 | Series N/A 29600 | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
296204 | Series N/A 296000 | D - Cup Outer Diameter N/A 20.5000 in520.7 mm | C - Cup Width N/A 3.625 in92.075 mm |
CAD
N/A ![]() |
296205 | Series N/A 296000 | D - Cup Outer Diameter N/A 20.5000 in520.7 mm | C - Cup Width N/A 3.625 in92.075 mm |
CAD
N/A ![]() |
29620V | Series N/A 29600 | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
29622W | Series N/A 29600 | D - Cup Outer Diameter N/A 4.4995 in114.287 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
29624 | Series N/A 29600 | D - Cup Outer Diameter N/A 4.5000 in114.300 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
29625WE | Series N/A 29600 | D - Cup Outer Diameter N/A 4.5900 in116.586 mm | C - Cup Width N/A 0.9290 in23.597 mm |
CAD
N/A ![]() |
29630 | Series N/A 29600 | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
29819 | Series N/A 29800 | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
29820 | Series N/A 29800 | D - Cup Outer Diameter N/A 12.7500 in323.85 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
298216 | Series N/A 298000 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Cup Width N/A 3.625 in92.075 mm |
CAD
N/A ![]() |
299711 | Series N/A 299000 | D - Cup Outer Diameter N/A 71.1250 in1806.575 mm | C - Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
299711X | Series N/A 299000 | D - Cup Outer Diameter N/A 71.1250 in1806.575 mm | C - Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
312 | Series N/A 315 | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3120 | Series N/A 3100 | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |