All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

2420 2400 2.6875 in
68.263
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
242375 240000 23.7500 in
603.25
mm
2 in
50.8
mm
CAD Icon (for items table)
24261 24000 2.6150 in
66.421
mm
0.625 in
15.875
mm
CAD Icon (for items table)
243 245 2.4409 in
61.999
mm
0.6693 in
17
mm
CAD Icon (for items table)
243250 243000 24.9950 in
634.873
mm
2.5000 in
63.500
mm
CAD Icon (for items table)
243250W 243000 24.9950 in
634.873
mm
2.5000 in
63.500
mm
CAD Icon (for items table)
244235 244000 23.5000 in
596.9
mm
2.125 in
53.975
mm
CAD Icon (for items table)
244X 245 2.4375 in
61.913
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
24720 24700 3 in
76.2
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
24721 24700 3 in
76.2
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
24722 24700 3 in
76.2
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
251575 250000 15.7500 in
400.050
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
2520 2500 2.6150 in
66.421
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
2520A 2500 2.6150 in
66.421
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
2522X 2500 2.6250 in
66.675
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
2523 2500 2.7500 in
69.850
mm
0.75 in
19.05
mm
CAD Icon (for items table)
2523-S 2500 2.7500 in
69.850
mm
0.75 in
19.05
mm
CAD Icon (for items table)
2525 2500 2.8355 in
72.022
mm
0.75 in
19.05
mm
CAD Icon (for items table)
2526X 2500 2.8346 in
71.999
mm
0.75 in
19.05
mm
CAD Icon (for items table)
253 255 2.8346 in
71.999
mm
0.6693 in
17
mm
CAD Icon (for items table)
2530 2500 2.6150 in
66.421
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
25518 25500 3.2273 in
81.973
mm
0.7525 in
19.114
mm
CAD Icon (for items table)
25519 25500 3.2500 in
82.550
mm
0.75 in
19.05
mm
CAD Icon (for items table)
25520 25500 3.2650 in
82.931
mm
0.75 in
19.05
mm
CAD Icon (for items table)
25521 25500 3.2700 in
83.058
mm
0.75 in
19.05
mm
CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »