All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 1000  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

00150 00000 1.5 in
38.1
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
00152 00000 1.5 in
38.1
mm
0.5337 in
13.556
mm
CAD Icon (for items table)
00152X 00000 1.4375 in
36.513
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
00162X 00000 1.6260 in
41.300
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
02419 02400 2.6373 in
66.987
mm
0.6299 in
15.999
mm
CAD Icon (for items table)
02420 02400 2.6875 in
68.263
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
02420A 02400 2.6875 in
68.263
mm
0.6393 in
16.238
mm
CAD Icon (for items table)
02421 02400 2.6875 in
68.263
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
02820 02800 2.8750 in
73.025
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
02830 02800 2.8750 in
73.025
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
02831 02800 3.1875 in
80.963
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
03157X 03000 1.5748 in
40
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
03162 03000 1.6250 in
41.275
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
05175 05000 1.7500 in
44.450
mm
0.4500 in
11.430
mm
CAD Icon (for items table)
05185 05000 1.8504 in
47
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
05185A 05000 1.8497 in
46.982
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
05185-S 05000 1.8504 in
47
mm
0.4375 in
11.113
mm
CAD Icon (for items table)
05186 05000 1.85 in
46.990
mm
0.4724 in
11.999
mm
CAD Icon (for items table)
07196 07000 1.9687 in
50.005
mm
0.3750 in
9.525
mm
CAD Icon (for items table)
07204 07000 2.047 in
51.994
mm
0.5 in
12.700
mm
CAD Icon (for items table)
07205 07000 2.0472 in
51.999
mm
0.5 in
12.700
mm
CAD Icon (for items table)
07205X 07000 2.0467 in
51.986
mm
0.5118 in
13
mm
CAD Icon (for items table)
07210X 07000 2 in
50.8
mm
0.5 in
12.700
mm
CAD Icon (for items table)
08231 08000 2.3125 in
58.738
mm
0.4219 in
10.716
mm
CAD Icon (for items table)
08237 08000 2.3145 in
58.788
mm
0.4219 in
10.716
mm
CAD Icon (for items table)
  Results 1 - 25 of 1000  1 2 3 4 5 »