Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 500 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

382 N/A 3.8750 in98.425 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
3820 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3820W N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3821 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3822RB N/A 3.4688 in88.108 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
382A N/A 3.8125 in96.838 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
382-S N/A 3.8125 in96.838 mm N/A 0.7982 in20.274 mm N/A CAD Icon (for items table)
382X N/A 3.8125 in96.838 mm N/A 1.0795 in27.419 mm N/A CAD Icon (for items table)
383 N/A 3.937 in100 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
383A N/A 3.937 in100 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
383X N/A 3.937 in100 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
384-SW N/A 4.1250 in104.775 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
38820 N/A 12.8125 in325.438 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
390200 N/A 20.0000 in508.000 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
3919RB N/A 4.4375 in112.713 mm N/A 0.9687 in24.605 mm N/A CAD Icon (for items table)
3920 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3920XX N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3921XA N/A 4.3301 in109.985 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3925 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3926 N/A 4.4375 in112.713 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
3927AS N/A 4.3307 in110 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
3927X N/A 4.3307 in110 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
393 N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
393A N/A 4.4375 in112.713 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
393AS N/A 4.3750 in111.125 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
393C N/A 4.4680 in113.487 mm N/A 0.8060 in20.472 mm N/A CAD Icon (for items table)
393WE N/A 4.5900 in116.586 mm N/A 1.1859 in30.122 mm N/A CAD Icon (for items table)
394 N/A 4.3307 in110 mm N/A 0.8661 in21.999 mm N/A CAD Icon (for items table)
39412 N/A 4.1250 in104.775 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
39414X N/A 4.1339 in105.001 mm N/A 0.6299 in15.999 mm N/A CAD Icon (for items table)
39422 N/A 4.2188 in107.158 mm N/A 0.8348 in21.204 mm N/A CAD Icon (for items table)
39433 N/A 4.3330 in110.058 mm N/A 0.6786 in17.236 mm N/A CAD Icon (for items table)
394A N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394ARB N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394AS N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394AX N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394CS N/A 4.4680 in113.487 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394XS N/A 4.3301 in109.985 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
39520 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39520P N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39520XX N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39521 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39522 N/A 4.4375 in112.713 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
39528 N/A 4.7238 in119.985 mm N/A 1.0610 in26.949 mm N/A CAD Icon (for items table)
412 N/A 3.2500 in82.550 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
41286 N/A 2.8593 in72.626 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
412A N/A 3.2500 in82.550 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
413 N/A 3.5433 in90 mm N/A 1.0300 in26.162 mm N/A CAD Icon (for items table)
413X N/A 3.5433 in90 mm N/A 0.8661 in21.999 mm N/A CAD Icon (for items table)
414 N/A 3.4843 in88.501 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
451 - 500 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »