Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
501 - 550 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

414A N/A 3.4843 in88.501 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
414X N/A 3.500 in88.9 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
414XA N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
421417 N/A 14.1732 in359.999 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
421437 N/A 14.3720 in365.049 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
421450 N/A 14.500 in368.300 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
423296 N/A 29.5200 in749.808 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
423300 N/A 29.9950 in761.873 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
424405 N/A 40.5000 in1028.700 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
425299 N/A 29.9950 in761.873 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
42584 N/A 5.8437 in148.430 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
42584XX N/A 5.8437 in148.430 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
42585 N/A 5.8437 in148.430 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
42586 N/A 5.8437 in148.430 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
42587 N/A 5.8750 in149.225 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42590 N/A 5.9045 in149.974 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42620 N/A 5.000 in127 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
42624 N/A 5.1171 in129.974 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
426330 N/A 33.0000 in838.2 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
428420 N/A 42.0000 in1066.800 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
428423 N/A 42.1220 in1069.899 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
429XS N/A 3.5433 in90 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
430X N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
431575 N/A 15.7500 in400.050 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
432 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
4320 N/A 3.4843 in88.501 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
4328 N/A 3.5450 in90.043 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
432A N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
432AV N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
432X N/A 3.7500 in95.250 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
433 N/A 3.4843 in88.501 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
43300 N/A 3 in76.2 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
43312 N/A 3.125 in79.375 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
43315 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
43326 N/A 3.2500 in82.550 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
4335 N/A 3.5625 in90.488 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
433512 N/A 51.0000 in1295.400 mm N/A 5.1250 in130.175 mm N/A CAD Icon (for items table)
435165 N/A 16.5000 in419.100 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
435165V N/A 16.5000 in419.100 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
44348 N/A 3.4843 in88.501 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
44354 N/A 3.543 in89.992 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
451212 N/A 12.1250 in307.975 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
451250 N/A 12.5000 in317.500 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
452 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
4520 N/A 3.9843 in101.201 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
45220 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
45221 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
45222 N/A 4.1875 in106.363 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
452A N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
453 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
501 - 550 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »