Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
701 - 750 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

592AS N/A 6.000 in152.4 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
592AX N/A 5.8200 in147.828 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
592-S N/A 6.000 in152.4 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
592XE N/A 5.8125 in147.638 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
592XS N/A 5.8125 in147.638 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
593X N/A 5.9055 in150 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
59412 N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
59413 N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
59425 N/A 4.25 in107.95 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
59429 N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
59429RB N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
6 N/A 1.7500 in44.450 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
607140 N/A 14.000 in355.6 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
612 N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612A N/A 4.7260 in120.040 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612-S N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612V N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612X N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
613-S N/A 4.5000 in114.300 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
613X N/A 4.7244 in120 mm N/A 1.2200 in30.988 mm N/A CAD Icon (for items table)
614X N/A 4.5276 in115.001 mm N/A 1.2400 in31.496 mm N/A CAD Icon (for items table)
620220 N/A 22.0000 in558.800 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
6220 N/A 5.000 in127 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
631480 N/A 48.0000 in1219.200 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
631482 N/A 48.0265 in1219.873 mm N/A 6.6040 in167.742 mm N/A CAD Icon (for items table)
631484 N/A 48.0265 in1219.873 mm N/A 6.5054 in165.237 mm N/A CAD Icon (for items table)
632 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
6320 N/A 5.3447 in135.755 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6320V N/A 5.3447 in135.755 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6321 N/A 5.1875 in131.763 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6325 N/A 5.3150 in135.001 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
632A N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
633 N/A 5.1250 in130.175 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
633X N/A 5.1181 in130 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
634510 N/A 51.0000 in1295.400 mm N/A 7.6250 in193.675 mm N/A CAD Icon (for items table)
634W N/A 5.3750 in136.525 mm N/A 1.4063 in35.720 mm N/A CAD Icon (for items table)
640260 N/A 26.0000 in660.400 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
641265 N/A 26.5000 in673.100 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
6420 N/A 5.8750 in149.225 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6420A N/A 5.8750 in149.225 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6424 N/A 5.9055 in150 mm N/A 1.7717 in45.001 mm N/A CAD Icon (for items table)
6427 N/A 6.1875 in157.163 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
64700 N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
64700V N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
64701X N/A 7.0079 in178.001 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
64708 N/A 7.0856 in179.974 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
64713 N/A 7.1250 in180.975 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
647285 N/A 28.5000 in723.9 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
649310 N/A 31.0000 in787.400 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
650270 N/A 26.9960 in685.698 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
701 - 750 of 1864 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »