Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
851 - 900 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

753X N/A 6.2992 in160 mm N/A 1.4961 in38.001 mm N/A CAD Icon (for items table)
755360 N/A 36.0000 in914.400 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
755363 N/A 36.5000 in927.100 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
763410 N/A 41.0000 in1041.400 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
772 N/A 7.1250 in180.975 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
772A N/A 6.8750 in174.625 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
773 N/A 7.0866 in180 mm N/A 1.5748 in40 mm N/A CAD Icon (for items table)
773AA N/A 7.0856 in179.974 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
776520 N/A 52.0000 in1320.800 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
77675 N/A 6.7500 in171.450 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
77676X N/A 6.7500 in171.450 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
781400 N/A 14.000 in355.6 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
78537 N/A 5.3750 in136.525 mm N/A 0.9260 in23.520 mm N/A CAD Icon (for items table)
78551 N/A 5.5130 in140.030 mm N/A 0.9260 in23.520 mm N/A CAD Icon (for items table)
78571 N/A 5.7080 in144.983 mm N/A 0.9058 in23.007 mm N/A CAD Icon (for items table)
790221 N/A 22.0000 in558.800 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
792 N/A 8.1250 in206.375 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
793 N/A 8.1250 in206.375 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
7A N/A 1.9352 in49.154 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
80217 N/A 21.7500 in552.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
80222 N/A 22.2500 in565.150 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
80325 N/A 21.0000 in533.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
80418 N/A 23.5000 in596.900 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
80425 N/A 24.2500 in615.950 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
80720 N/A 29.0000 in736.600 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
81962 N/A 9.6250 in244.475 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
81962W N/A 9.6250 in244.475 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
81962X N/A 9.6250 in244.475 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
81964 N/A 9.6457 in245.001 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
821165 N/A 16.5000 in419.100 mm N/A 2.8125 in71.438 mm N/A CAD Icon (for items table)
822175 N/A 17.5 in444.5 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
823175 N/A 17.5 in444.5 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
82620 N/A 11.0000 in279.400 mm N/A 1.7187 in43.655 mm N/A CAD Icon (for items table)
82622 N/A 10.7500 in273.050 mm N/A 1.7187 in43.655 mm N/A CAD Icon (for items table)
82720 N/A 11.3750 in288.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
82722 N/A 11.1875 in284.163 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
82931 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
82950 N/A 9.5000 in241.300 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
832 N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
832V N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
833232 N/A 23.2500 in590.550 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
833W N/A 6.625 in168.275 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
833X N/A 6.6929 in170 mm N/A 1.6142 in41.001 mm N/A CAD Icon (for items table)
84155 N/A 15.5 in393.7 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
843290 N/A 29.0000 in736.600 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
852 N/A 7.5 in190.5 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
8520 N/A 12.875 in327.025 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
8522 N/A 12.9380 in328.625 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
853 N/A 7.4803 in190 mm N/A 1.8898 in48.001 mm N/A CAD Icon (for items table)
854 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
851 - 900 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »