All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 1000  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

09194 09000 1.9380 in
49.225
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
09194-S 09000 2.0820 in
52.883
mm
0.5781 in
14.684
mm
CAD Icon (for items table)
09195 09000 1.9380 in
49.225
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
09196 09000 1.9380 in
49.225
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
09199 09000 1.9380 in
49.225
mm
1.0724 in
27.239
mm
CAD Icon (for items table)
09201 09000 2 in
50.8
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
09207 09000 2.0795 in
52.819
mm
0.5580 in
14.173
mm
CAD Icon (for items table)
101575 100000 15.7500 in
400.050
mm
1.375 in
34.925
mm
CAD Icon (for items table)
101600 100000 16.0000 in
406.400
mm
1.375 in
34.925
mm
CAD Icon (for items table)
107105 107000 10.5625 in
268.288
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
107105V 107000 10.5625 in
268.288
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
107107 107000 10.6220 in
269.799
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
108142 108000 14.2500 in
361.950
mm
3 in
76.2
mm
CAD Icon (for items table)
111700 110000 17.0000 in
431.800
mm
2.125 in
53.975
mm
CAD Icon (for items table)
1120NI 1100 1.7500 in
44.450
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
1130 1100 1.7500 in
44.450
mm
0.625 in
15.875
mm
CAD Icon (for items table)
11300 11000 3 in
76.2
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
1130NI 1100 1.7500 in
44.450
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
11315 11000 3.1496 in
80
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
11315-S 11000 3.1496 in
80
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
113170 113000 17.0000 in
431.800
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
113181 113000 18.1060 in
459.892
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
114160 114000 16.0000 in
406.400
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
11520 11500 1.6875 in
42.863
mm
0.3750 in
9.525
mm
CAD Icon (for items table)
116097 116000 9 3/4 in
247.650
mm
1.875 in
47.625
mm
CAD Icon (for items table)
  Results 26 - 50 of 1000  1 2 3 4 5 »