Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
951 - 1000 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

95929 N/A 9.2510 in234.975 mm N/A 1.9665 in49.949 mm N/A CAD Icon (for items table)
95930 N/A 9.2894 in235.951 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95962 N/A 9.6250 in244.475 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95975 N/A 9.7500 in247.650 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
96140 N/A 14.000 in355.6 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
972100 N/A 21.0000 in533.400 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
97900 N/A 9.0000 in228.600 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
97905X N/A 9.0551 in230 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
982900 N/A 29.0000 in736.600 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
98788 N/A 7.874 in200 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
98788-SA N/A 7.874 in200 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
99097 N/A 9.8415 in249.974 mm N/A 2.1024 in53.401 mm N/A CAD Icon (for items table)
99098X N/A 9.8425 in250 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
99100 N/A 10.000 in254 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
99100P N/A 10.000 in254 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
99100-S N/A 10.000 in254 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
99100W N/A 10.000 in254 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
9920 N/A 13.0000 in330.200 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
992550 N/A 25.5000 in647.700 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
A2126 N/A 1.2595 in31.991 mm N/A 0.3125 in7.938 mm N/A CAD Icon (for items table)
A2127 N/A 1.2595 in31.991 mm N/A 0.3755 in9.538 mm N/A CAD Icon (for items table)
A4138 N/A 1.3775 in34.989 mm N/A 0.3437 in8.73 mm N/A CAD Icon (for items table)
A5144 N/A 1.4380 in36.525 mm N/A 0.3125 in7.938 mm N/A CAD Icon (for items table)
A5144V N/A 1.4380 in36.525 mm N/A 0.3125 in7.938 mm N/A CAD Icon (for items table)
A6157 N/A 1.5745 in39.992 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
A6157A N/A 1.5741 in39.982 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
A6162 N/A 1.625 in41.275 mm N/A 0.3437 in8.73 mm N/A CAD Icon (for items table)
BB-1217 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
DX087857 N/A 13.2500 in336.550 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
DX154461 N/A 19.2500 in488.950 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
DX156221 N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX198482 N/A 26.7500 in679.450 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
DX207404 N/A 16.000 in406.4 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX231946 N/A 22.0000 in558.800 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
DX235983 N/A 23.5000 in596.900 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
DX244808 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
DX247531 N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
DX252051 N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
DX257975 N/A 23.2500 in590.550 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
DX261190 N/A 16.000 in406.4 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
DX270027 N/A 16.6250 in422.275 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
DX275543 N/A 20.6250 in523.875 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
DX287889 N/A 21.7500 in552.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
DX288448 N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
DX288921 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
DX326194 N/A 35.5000 in901.700 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
DX333703 N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
DX392053 N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
DX400852 N/A 19.0000 in482.600 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
DX416731 N/A 23.7500 in603.250 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
951 - 1000 of 1864 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »