All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

474XS 475 4.7244 in
120
mm
1.031 in
26.187
mm
CAD Icon (for items table)
47620 47600 5 1/4 in
133.350
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
47620A 47600 5 1/4 in
133.350
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
47621 47600 5.5115 in
139.992
mm
1.1563 in
29.370
mm
CAD Icon (for items table)
47820 47800 5.7500 in
146.050
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
47820XX 47800 5.7500 in
146.050
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
47823 47800 5.9500 in
151.130
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
480340 480000 33.9960 in
863.498
mm
5.75 in
146.05
mm
CAD Icon (for items table)
48120 48100 6-3/8 in
161.925
mm
1.0625 in
26.988
mm
CAD Icon (for items table)
48220 48200 7.1875 in
182.563
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
48320 48300 7.5 in
190.5
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
48320XX 48300 7.5 in
190.5
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
48328 48300 8 in
203.2
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
48620XX 48600 7.875 in
200.025
mm
1.3437 in
34.13
mm
CAD Icon (for items table)
48750 48000 7.5 in
190.5
mm
1 in
25.4
mm
CAD Icon (for items table)
492A 495 5 1/4 in
133.350
mm
0.875 in
22.225
mm
CAD Icon (for items table)
492W 495 5 1/4 in
133.350
mm
1 in
25.4
mm
CAD Icon (for items table)
493 495 5.3750 in
136.525
mm
0.875 in
22.225
mm
CAD Icon (for items table)
49368 49000 3.6875 in
93.663
mm
1 in
25.4
mm
CAD Icon (for items table)
493A 495 5.3140 in
134.976
mm
0.875 in
22.225
mm
CAD Icon (for items table)
493AA 495 5.3750 in
136.525
mm
0.875 in
22.225
mm
CAD Icon (for items table)
493P 495 5.3750 in
136.525
mm
0.875 in
22.225
mm
CAD Icon (for items table)
493-S 495 5.3750 in
136.525
mm
1.1600 in
29.464
mm
CAD Icon (for items table)
493V 495 5.3750 in
136.525
mm
0.875 in
22.225
mm
CAD Icon (for items table)
493X 495 5.5118 in
140
mm
0.875 in
22.225
mm
CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »