Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1201 - 1250 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM807010P N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM807010XX N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM807011 N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM807015-BR N/A 4.2900 in108.966 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM813810 N/A 5.000 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM813810P N/A 5.000 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM813811 N/A 5.000 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM813811P N/A 5.000 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM81610 N/A 1.8494 in46.975 mm N/A 0.6299 in15.999 mm N/A CAD Icon (for items table)
HM858511 N/A 19.6830 in499.948 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
HM88510 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88510V N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88511 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88512 N/A 2.9060 in73.812 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88610 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88610A N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88610P N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88611 N/A 2.8336 in71.973 mm N/A 0.8442 in21.443 mm N/A CAD Icon (for items table)
HM88611AS N/A 2.8593 in72.626 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88612 N/A 2.8750 in73.025 mm N/A 0.8262 in20.985 mm N/A CAD Icon (for items table)
HM88613 N/A 2.8750 in73.025 mm N/A 0.8442 in21.443 mm N/A CAD Icon (for items table)
HM89210 N/A 3.125 in79.375 mm N/A 0.8923 in22.664 mm N/A CAD Icon (for items table)
HM89410 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM89410P N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM89411 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM903210 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
HM903216 N/A 3.8750 in98.425 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
HM905810 N/A 4.1333 in104.986 mm N/A 0.9200 in23.368 mm N/A CAD Icon (for items table)
HM907614 N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
HM907616 N/A 4.4375 in112.713 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
HM911210 N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
HM911216 N/A 5.3143 in134.983 mm N/A 0.8641 in21.948 mm N/A CAD Icon (for items table)
HM914510 N/A 5.7500 in146.050 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
HM926710 N/A 9.0000 in228.600 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM926710V N/A 9.0000 in228.600 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM926719 N/A 9.4478 in239.974 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM959318 N/A 22.0400 in559.816 mm N/A 2.6870 in68.250 mm N/A CAD Icon (for items table)
HM959319 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A CAD Icon (for items table)
HM959319A N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A CAD Icon (for items table)
HM959618 N/A 22.0420 in559.867 mm N/A 2.2215 in56.426 mm N/A CAD Icon (for items table)
HM959710 N/A 19.6830 in499.948 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
HM959710X N/A 19.6830 in499.948 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
HM959719X N/A 20.8465 in529.501 mm N/A 2.7913 in70.899 mm N/A CAD Icon (for items table)
J82945 N/A 9.4488 in240 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
J93129A N/A 12.5984 in319.999 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
JHM957519X N/A 18.8976 in479.999 mm N/A 2.5197 in64 mm N/A CAD Icon (for items table)
JLM503319 N/A 3.3465 in85.001 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
K149542 N/A 4.3307 in110 mm N/A 0.6439 in16.355 mm N/A CAD Icon (for items table)
K149561 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
K150199 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
1201 - 1250 of 1864 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »