Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1351 - 1400 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

L282015W N/A 34.5000 in876.300 mm N/A 2.8000 in71.120 mm N/A CAD Icon (for items table)
L282015X N/A 34.5000 in876.300 mm N/A 3.0069 in76.375 mm N/A CAD Icon (for items table)
L289410 N/A 75.3887 in1914.873 mm N/A 9.2520 in235.001 mm N/A CAD Icon (for items table)
L305610 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L305611 N/A 3.1486 in79.974 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L305613 N/A 3.2810 in83.337 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L319210 N/A 5.1250 in130.175 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L327210 N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L327210XX N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L357010 N/A 15.5 in393.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L357010W N/A 15.5 in393.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L420410 N/A 5.3750 in136.525 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L432310 N/A 8.0938 in205.583 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
L433710 N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L435010 N/A 8.7500 in222.250 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L435010XX N/A 8.7500 in222.250 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L44610 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
L44610-Z N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
L44613 N/A 2.0467 in51.986 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
L45410 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
L45410-Z N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
L467510 N/A 20.0000 in508.000 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L476510 N/A 27.2500 in692.150 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
L476518X N/A 28.3465 in720.001 mm N/A 2.4803 in63.000 mm N/A CAD Icon (for items table)
L480210W N/A 31.0000 in787.400 mm N/A 2.6866 in68.240 mm N/A CAD Icon (for items table)
L480210X N/A 31.0000 in787.400 mm N/A 3.2532 in82.631 mm N/A CAD Icon (for items table)
L483916 N/A 38.0000 in965.200 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
L507910 N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L507910XX N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L507913 N/A 3.500 in88.9 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
L521910 N/A 5.7500 in146.050 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L521914 N/A 6.000 in152.4 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L522110V N/A 5.7480 in145.999 mm N/A 0.6693 in17 mm N/A CAD Icon (for items table)
L540010 N/A 10.000 in254 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
L555210 N/A 14.7500 in374.650 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L558510 N/A 16.000 in406.4 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L558510-SA N/A 16.000 in406.4 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L570610 N/A 22.5625 in573.088 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
L580010 N/A 30.5000 in774.700 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
L610510 N/A 3.7188 in94.458 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L623110 N/A 6.000 in152.4 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L623114 N/A 6.1250 in155.575 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
L624510 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L624511 N/A 6.2500 in158.750 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L624514 N/A 6.3750 in161.925 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L630310 N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
L670814W N/A 23.5000 in596.900 mm N/A 2.0607 in52.342 mm N/A CAD Icon (for items table)
L670814X N/A 23.5000 in596.900 mm N/A 2.2513 in57.183 mm N/A CAD Icon (for items table)
L68110 N/A 2.3280 in59.131 mm N/A 0.4700 in11.938 mm N/A CAD Icon (for items table)
L68111 N/A 2.3612 in59.974 mm N/A 0.4700 in11.938 mm N/A CAD Icon (for items table)
1351 - 1400 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »