Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 701 - 725 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

592AS 595 6 in
152.400
mm
1.0312 in
26.192
mm
592AX 595 5.8200 in
147.828
mm
1.0312 in
26.192
mm
592-S 595 6 in
152.400
mm
1.5625 in
39.688
mm
592XE 595 5.8125 in
147.638
mm
1.0312 in
26.192
mm
592XS 595 5.8125 in
147.638
mm
1.0312 in
26.192
mm
593X 595 5.9055 in
150
mm
1.063 in
27
mm
59412 59000 4.1250 in
104.775
mm
1.125 in
28.575
mm
59413 59000 4.1250 in
104.775
mm
1.125 in
28.575
mm
59425 59000 4.25 in
107.95
mm
1.125 in
28.575
mm
59429 59000 4.2900 in
108.966
mm
1.0625 in
26.988
mm
59429RB 59000 4.2900 in
108.966
mm
1.0625 in
26.988
mm
6 5C 1.7500 in
44.450
mm
0.3750 in
9.525
mm
607140 607000 14 in
355.6
mm
2.125 in
53.975
mm
612 615 4 3/4 in
120.650
mm
1.25 in
31.75
mm
612A 615 4.7260 in
120.040
mm
1.25 in
31.75
mm
612-S 615 4 3/4 in
120.650
mm
1.25 in
31.75
mm
612V 615 4 3/4 in
120.650
mm
1.25 in
31.75
mm
612X 615 4 3/4 in
120.650
mm
1.25 in
31.75
mm
613-S 615 4.5000 in
114.300
mm
1.1875 in
30.163
mm
613X 615 4.7244 in
120
mm
1.22 in
30.988
mm
614X 615 4.5276 in
115.001
mm
1.24 in
31.496
mm
620220 620000 22.0000 in
558.800
mm
2.75 in
69.85
mm
6220 6200 5 in
127
mm
1.6250 in
41.275
mm
631480 631000 48.0000 in
1219.200
mm
6.5 in
165.1
mm
631482 631000 48.0265 in
1219.873
mm
6.6040 in
167.742
mm
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  
<