Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1401 - 1450 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

L68111P N/A 2.3612 in59.974 mm N/A 0.4700 in11.938 mm N/A CAD Icon (for items table)
L68116 N/A 2.5625 in65.088 mm N/A 0.4700 in11.938 mm N/A CAD Icon (for items table)
L687617X N/A 48.5039 in1231.999 mm N/A 5.1181 in130 mm N/A CAD Icon (for items table)
L687619X N/A 50.0000 in1270.000 mm N/A 5.1181 in130 mm N/A CAD Icon (for items table)
L713010 N/A 4 in101.6 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L713012 N/A 4.0625 in103.188 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L713012V N/A 4.0625 in103.188 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L724310 N/A 6.5625 in166.688 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L725311 N/A 6.7500 in171.450 mm N/A 0.7200 in18.288 mm N/A CAD Icon (for items table)
L725311V N/A 6.7500 in171.450 mm N/A 0.7200 in18.288 mm N/A CAD Icon (for items table)
L730610 N/A 8 in203.2 mm N/A 0.8440 in21.438 mm N/A CAD Icon (for items table)
L770510 N/A 23.0709 in586.001 mm N/A 1.9685 in50 mm N/A CAD Icon (for items table)
L770810 N/A 23.5000 in596.900 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
L778110 N/A 27.9375 in709.613 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
L812111 N/A 4.0635 in103.213 mm N/A 0.472 in11.989 mm N/A CAD Icon (for items table)
L814710 N/A 4.3125 in109.538 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L814710XX N/A 4.3125 in109.538 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L826914 N/A 7.2500 in184.15 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
L848810 N/A 12.7933 in324.950 mm N/A 1.1023 in27.998 mm N/A CAD Icon (for items table)
L848811 N/A 12.7933 in324.950 mm N/A 1.1023 in27.998 mm N/A CAD Icon (for items table)
L848812XX N/A 12.7933 in324.950 mm N/A 1.1023 in27.998 mm N/A CAD Icon (for items table)
L853010 N/A 13.875 in352.425 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
L853010W N/A 13.875 in352.425 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
L860010 N/A 16.3750 in415.925 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L860010-SA N/A 16.3750 in415.925 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L862610 N/A 17.9960 in457.098 mm N/A 1.4390 in36.551 mm N/A CAD Icon (for items table)
L862611 N/A 17.9960 in457.098 mm N/A 2.4172 in61.397 mm N/A CAD Icon (for items table)
L865512 N/A 18.8750 in479.425 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L871310 N/A 23.5000 in596.900 mm N/A 1.6055 in40.780 mm N/A CAD Icon (for items table)
L879910 N/A 30.0000 in762.000 mm N/A 2.8125 in71.438 mm N/A CAD Icon (for items table)
L882410 N/A 35.4301 in899.925 mm N/A 3.0709 in78.001 mm N/A CAD Icon (for items table)
L910310 N/A 3.7392 in94.976 mm N/A 0.4724 in11.999 mm N/A CAD Icon (for items table)
LL103010 N/A 2.8125 in71.438 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
LL103010V N/A 2.8125 in71.438 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
LL116210 N/A 4.5000 in114.300 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
LL205410 N/A 3.0625 in77.788 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
LL217810 N/A 4.7812 in121.442 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
LL225710 N/A 6.5313 in165.895 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
LL244510 N/A 10.5625 in268.288 mm N/A 0.7283 in18.499 mm N/A CAD Icon (for items table)
LL244510AV N/A 10.5625 in268.288 mm N/A 0.7283 in18.499 mm N/A CAD Icon (for items table)
LL244510V N/A 10.5625 in268.288 mm N/A 0.7283 in18.499 mm N/A CAD Icon (for items table)
LL264610 N/A 17.0000 in431.800 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LL319310 N/A 5.0625 in128.588 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
LL327010 N/A 6.8125 in173.038 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
LL352110 N/A 12.5000 in317.500 mm N/A 0.7200 in18.288 mm N/A CAD Icon (for items table)
LL352111 N/A 12.5000 in317.500 mm N/A 0.6950 in17.653 mm N/A CAD Icon (for items table)
LL353210 N/A 12.750 in323.85 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
LL365310 N/A 17.3750 in441.325 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LL382110 N/A 32.2500 in819.150 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LL420510 N/A 5.3125 in134.938 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
1401 - 1450 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »