All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 1000  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

116098 116000 9.8750 in
250.825
mm
1.875 in
47.625
mm
CAD Icon (for items table)
116098W 116000 9.8750 in
250.825
mm
1.875 in
47.625
mm
CAD Icon (for items table)
117148 117000 14-3/4 in
374.650
mm
2.375 in
60.325
mm
CAD Icon (for items table)
121265 121000 26.5000 in
673.100
mm
4.5 in
114.3
mm
CAD Icon (for items table)
121265X 121000 26.5000 in
673.100
mm
4.5 in
114.3
mm
CAD Icon (for items table)
1220 1200 2.2500 in
57.150
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
122125 122000 12.5000 in
317.500
mm
2 in
50.8
mm
CAD Icon (for items table)
12303 12000 3.0312 in
76.992
mm
0.4688 in
11.908
mm
CAD Icon (for items table)
125145 125000 14.5000 in
368.300
mm
2.125 in
53.975
mm
CAD Icon (for items table)
12520 12500 1.9380 in
49.225
mm
0.625 in
15.875
mm
CAD Icon (for items table)
126150 126000 15.0000 in
381.000
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
127135 127000 13.7460 in
349.148
mm
1.75 in
44.45
mm
CAD Icon (for items table)
127137 127000 13.8125 in
350.838
mm
1.75 in
44.45
mm
CAD Icon (for items table)
127138 127000 13.9960 in
355.498
mm
1.75 in
44.45
mm
CAD Icon (for items table)
127140 127000 14 in
355.6
mm
1.75 in
44.45
mm
CAD Icon (for items table)
128160 128000 16.0000 in
406.400
mm
2.125 in
53.975
mm
CAD Icon (for items table)
128161 128000 16.1410 in
409.981
mm
2.125 in
53.975
mm
CAD Icon (for items table)
129172 129000 17.246 in
438.048
mm
2.125 in
53.975
mm
CAD Icon (for items table)
129174 129000 17.3208 in
439.948
mm
2.125 in
53.975
mm
CAD Icon (for items table)
131400 130000 14 in
355.6
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
132125 132000 12.5000 in
317.500
mm
1.375 in
34.925
mm
CAD Icon (for items table)
132127 132000 12.5625 in
319.088
mm
1.375 in
34.925
mm
CAD Icon (for items table)
1328 1300 2.0625 in
52.388
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
1328V 1300 2.0625 in
52.388
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
1328X 1300 2.0625 in
52.388
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
  Results 51 - 75 of 1000  1 2 3 4 5 »