Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1451 - 1500 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LL428310 N/A 7.1250 in180.975 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
LL469910 N/A 21.7500 in552.450 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
LL481411 N/A 31.2500 in793.750 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LL483418 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LL483418XX N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LL510710 N/A 3.625 in92.075 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
LL521810 N/A 5.5938 in142.083 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
LL521811 N/A 5.5938 in142.083 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
LL52510 N/A 1.6563 in42.070 mm N/A 0.3400 in8.636 mm N/A CAD Icon (for items table)
LL529710 N/A 7.4063 in188.120 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
LL529711 N/A 7.4063 in188.120 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
LL537610 N/A 9.3125 in236.538 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
LL562710 N/A 16.000 in406.4 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
LL566810 N/A 18.1250 in460.375 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LL575310 N/A 25.0000 in635.000 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
LL580010 N/A 27.8750 in708.025 mm N/A 1.1562 in29.367 mm N/A CAD Icon (for items table)
LL582910 N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LL584410 N/A 36.0000 in914.400 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
LL639210 N/A 9.5000 in241.300 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
LL639210XX N/A 9.5000 in241.300 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
LL641110 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
LL641111 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
LL648415 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
LL648416 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
LL660711 N/A 15.8750 in403.225 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
LL687910 N/A 44.5000 in1130.300 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LL713010 N/A 3.8750 in98.425 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
LL713110 N/A 3.9062 in99.217 mm N/A 0.5118 in13 mm N/A CAD Icon (for items table)
LL714610 N/A 4.1563 in105.570 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
LL735410 N/A 8.5000 in215.900 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
LL758715 N/A 15.0000 in381.000 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LL771911 N/A 22.2500 in565.150 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LL777110 N/A 26.0000 in660.400 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
LL778110 N/A 27.000 in685.8 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL783610 N/A 35.5000 in901.700 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
LL788310 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL789710 N/A 72.6250 in1844.675 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL876410 N/A 26.0000 in660.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL876412X N/A 27.2441 in692.000 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL889010 N/A 56.5000 in1435.100 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LL957010 N/A 14.1250 in358.775 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
LM102910 N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
LM102910P N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
LM102911 N/A 2.8910 in73.431 mm N/A 0.6937 in17.620 mm N/A CAD Icon (for items table)
LM102911P N/A 2.8910 in73.431 mm N/A 0.6937 in17.620 mm N/A CAD Icon (for items table)
LM104911 N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
LM104911A N/A 3.2500 in82.550 mm N/A 0.7300 in18.542 mm N/A CAD Icon (for items table)
LM104911P N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
LM104912 N/A 3.2650 in82.931 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
LM114811 N/A 4.5625 in115.888 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
1451 - 1500 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »