Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1601 - 1650 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM372814W N/A 24.9950 in634.873 mm N/A 2.5339 in64.361 mm N/A CAD Icon (for items table)
LM372814X N/A 24.9950 in634.873 mm N/A 2.7664 in70.267 mm N/A CAD Icon (for items table)
LM377410 N/A 29.0000 in736.600 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
LM377410XX N/A 29.0000 in736.600 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
LM446310 N/A 12.25 in311.15 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LM446310W N/A 12.25 in311.15 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LM451310 N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM451310-SA N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM451310V N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM451310W N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM451310X N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM451312 N/A 14.0630 in357.200 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM451412W N/A 14.000 in355.6 mm N/A 1.7771 in45.138 mm N/A CAD Icon (for items table)
LM451412X N/A 14.000 in355.6 mm N/A 1.9438 in49.373 mm N/A CAD Icon (for items table)
LM48510 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM48510P N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM48511 N/A 2.5625 in65.088 mm N/A 0.6400 in16.256 mm N/A CAD Icon (for items table)
LM48511A N/A 2.5625 in65.088 mm N/A 0.6700 in17.018 mm N/A CAD Icon (for items table)
LM48514 N/A 2.6875 in68.263 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM48514XP N/A 2.6875 in68.263 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM501310 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
LM501310A N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
LM501310P N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
LM501311 N/A 2.8910 in73.431 mm N/A 0.7160 in18.186 mm N/A CAD Icon (for items table)
LM501314 N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
LM503310 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
LM503310P N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
LM522510 N/A 6.2987 in159.987 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
LM522518 N/A 6.4857 in164.737 mm N/A 1.2650 in32.131 mm N/A CAD Icon (for items table)
LM545810 N/A 12.3750 in314.325 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
LM545810V N/A 12.3750 in314.325 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
LM545812 N/A 12.5000 in317.500 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
LM559010 N/A 16.6250 in422.275 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM565910 N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM565912 N/A 20.6250 in523.875 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM567910 N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM603011 N/A 3.0625 in77.788 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
LM603012 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
LM603014 N/A 3.1486 in79.974 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
LM603015 N/A 3.1486 in79.974 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
LM603019 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
LM613410 N/A 4.4375 in112.713 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
LM654610 N/A 14.9960 in380.898 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LM654611 N/A 14.961 in380.009 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LM654612 N/A 15.0000 in381.000 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LM654612E N/A 15.0000 in381.000 mm N/A 2.1540 in54.712 mm N/A CAD Icon (for items table)
LM665910 N/A 20.2500 in514.350 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
LM665910A N/A 20.2500 in514.350 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
LM665911 N/A 20.2500 in514.350 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
LM667714W N/A 21.5000 in546.100 mm N/A 2.2098 in56.129 mm N/A CAD Icon (for items table)
1601 - 1650 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »