Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1701 - 1750 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM78310C N/A 2.4399 in61.973 mm N/A 0.5906 in15.001 mm N/A CAD Icon (for items table)
LM806310 N/A 3.500 in88.9 mm N/A 0.5781 in14.684 mm N/A CAD Icon (for items table)
LM806610 N/A 3.500 in88.9 mm N/A 0.5312 in13.492 mm N/A CAD Icon (for items table)
LM814810 N/A 4.6250 in117.475 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
LM814814 N/A 4.7500 in120.650 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
LM844010 N/A 11.6250 in295.275 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM869410 N/A 22.5000 in571.500 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LM881214 N/A 37.0000 in939.800 mm N/A 4.6875 in119.063 mm N/A CAD Icon (for items table)
LM921810 N/A 7.0000 in177.800 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
LM961510 N/A 17.9960 in457.098 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
LM961511 N/A 17.9960 in457.098 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LM961511V N/A 17.9960 in457.098 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LM974511 N/A 28.8750 in733.425 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
LM975311 N/A 28.8750 in733.425 mm N/A 2.7355 in69.482 mm N/A CAD Icon (for items table)
LM975311X N/A 28.8750 in733.425 mm N/A 2.7355 in69.482 mm N/A CAD Icon (for items table)
LM975312 N/A 28.8750 in733.425 mm N/A 2.7505 in69.863 mm N/A CAD Icon (for items table)
LM982415 N/A 37.0000 in939.800 mm N/A 3.2345 in82.156 mm N/A CAD Icon (for items table)
M111012 N/A 4.25 in107.95 mm N/A 0.8000 in20.320 mm N/A CAD Icon (for items table)
M12610 N/A 1.9687 in50.005 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
M144414W N/A 12.3750 in314.325 mm N/A 1.8810 in47.777 mm N/A CAD Icon (for items table)
M144414X N/A 12.3750 in314.325 mm N/A 2.0547 in52.189 mm N/A CAD Icon (for items table)
M149514W N/A 14.1250 in358.775 mm N/A 2.1552 in54.742 mm N/A CAD Icon (for items table)
M149514X N/A 14.1250 in358.775 mm N/A 2.2707 in57.676 mm N/A CAD Icon (for items table)
M201011 N/A 2.8750 in73.025 mm N/A 0.8400 in21.336 mm N/A CAD Icon (for items table)
M224710 N/A 6.8750 in174.625 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224711 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224712 N/A 6.8750 in174.625 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224713 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224713A N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M229310 N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
M231610 N/A 8.7500 in222.250 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
M231610V N/A 8.7500 in222.250 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
M235113 N/A 10.000 in254 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
M236712 N/A 10.2560 in260.502 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
M236810 N/A 10.2500 in260.350 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
M236810V N/A 10.2500 in260.350 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
M236817 N/A 10.2343 in259.951 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
M238810 N/A 10.6250 in269.875 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
M239410 N/A 11.0000 in279.400 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
M239410-SA N/A 11.0000 in279.400 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
M239410W N/A 11.0000 in279.400 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
M240611 N/A 11.1875 in284.163 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M240611V N/A 11.1875 in284.163 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M241510 N/A 11.5000 in292.100 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M241510V N/A 11.5000 in292.100 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M244210 N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
M244210XX N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
M244610 N/A 13.2500 in336.550 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
M246910 N/A 13.2500 in336.550 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
M249710 N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
1701 - 1750 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »