All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 876 - 900 of 1000 « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

81962 81000 9.6250 in
244.475
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
81962W 81000 9.6250 in
244.475
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
81962X 81000 9.6250 in
244.475
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
81964 81000 9.6457 in
245.001
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
821165 821000 16.5 in
419.1
mm
2.8125 in
71.438
mm
CAD Icon (for items table)
822175 822000 17.5 in
444.5
mm
2 in
50.8
mm
CAD Icon (for items table)
823175 823000 17.5 in
444.5
mm
2.875 in
73.025
mm
CAD Icon (for items table)
82620 82600 11.0000 in
279.400
mm
1.7187 in
43.655
mm
CAD Icon (for items table)
82622 82600 10.7500 in
273.050
mm
1.7187 in
43.655
mm
CAD Icon (for items table)
82720 82700 11.3750 in
288.925
mm
1.6875 in
42.863
mm
CAD Icon (for items table)
82722 82700 11.1875 in
284.163
mm
1.6875 in
42.863
mm
CAD Icon (for items table)
82931 82000 9.3125 in
236.538
mm
1.75 in
44.45
mm
CAD Icon (for items table)
82950 82000 9.5000 in
241.300
mm
1.75 in
44.45
mm
CAD Icon (for items table)
832 835 6.6250 in
168.275
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
832V 835 6.6250 in
168.275
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
833232 833000 23.2500 in
590.550
mm
3.1875 in
80.963
mm
CAD Icon (for items table)
833W 835 6.6250 in
168.275
mm
1.75 in
44.45
mm
CAD Icon (for items table)
833X 835 6.6929 in
170
mm
1.6142 in
41.001
mm
CAD Icon (for items table)
84155 84000 15.5 in
393.7
mm
1.75 in
44.45
mm
CAD Icon (for items table)
843290 843000 29.0000 in
736.600
mm
2.5000 in
63.500
mm
CAD Icon (for items table)
852 855 7.5 in
190.5
mm
1.875 in
47.625
mm
CAD Icon (for items table)
8520 8500 12.875 in
327.025
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
8522 8500 12.9380 in
328.625
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
853 855 7.4803 in
190
mm
1.8898 in
48.001
mm
CAD Icon (for items table)
854 855 7.5 in
190.5
mm
1.75 in
44.45
mm
CAD Icon (for items table)
  Results 876 - 900 of 1000 « 36 37 38 39 40