Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1751 - 1800 of 1864 | Results Per Page | View | Unit of Measure
« 36 37 38 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

M249710V N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M249710X N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M252310 N/A 15.0000 in381.000 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
M252310X N/A 15.0000 in381.000 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
M252514W N/A 15.0000 in381.000 mm N/A 2.2614 in57.440 mm N/A CAD Icon (for items table)
M252514X N/A 15.0000 in381.000 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
M255410 N/A 16.000 in406.4 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
M255411 N/A 16.0216 in406.949 mm N/A 2.4016 in61.001 mm N/A CAD Icon (for items table)
M257110 N/A 16.5000 in419.100 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M257210 N/A 16.2460 in412.648 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M257615W N/A 17.2460 in438.048 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
M257615X N/A 17.2460 in438.048 mm N/A 2.3563 in59.850 mm N/A CAD Icon (for items table)
M260110 N/A 17.5 in444.5 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
M262410 N/A 18.5000 in469.900 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
M262410V N/A 18.5000 in469.900 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
M263310 N/A 19.2500 in488.950 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
M263614W N/A 19.2500 in488.950 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
M263614X N/A 19.2500 in488.950 mm N/A 2.6713 in67.851 mm N/A CAD Icon (for items table)
M267910 N/A 22.2500 in565.150 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
M268710 N/A 23.2500 in590.550 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
M270410 N/A 23.4232 in594.949 mm N/A 2.9528 in75.001 mm N/A CAD Icon (for items table)
M270710 N/A 25.0000 in635.000 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
M270710V N/A 25.0000 in635.000 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
M271110 N/A 24.6033 in624.924 mm N/A 3.4646 in88.001 mm N/A CAD Icon (for items table)
M272410 N/A 25.0000 in635.000 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
M272610 N/A 25.5000 in647.700 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
M272610V N/A 25.5000 in647.700 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
M272710 N/A 26.7500 in679.450 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
M274110 N/A 28.0000 in711.2 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
M274110V N/A 28.0000 in711.2 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
M275310 N/A 29.0000 in736.600 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
M276410 N/A 29.9950 in761.873 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
M278710 N/A 32.0000 in812.8 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
M278710V N/A 32.0000 in812.8 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
M280010 N/A 33.2500 in844.550 mm N/A 4.9375 in125.413 mm N/A CAD Icon (for items table)
M280210 N/A 33.7500 in857.250 mm N/A 5 in127 mm N/A CAD Icon (for items table)
M280218 N/A 34.7500 in882.650 mm N/A 5 in127 mm N/A CAD Icon (for items table)
M280310 N/A 34.0000 in863.600 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
M281010 N/A 35.5000 in901.700 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
M281310 N/A 36.0196 in914.898 mm N/A 5.4331 in138.001 mm N/A CAD Icon (for items table)
M281610 N/A 36.7500 in933.450 mm N/A 5.5625 in141.288 mm N/A CAD Icon (for items table)
M282210 N/A 38.0000 in965.200 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
M282211 N/A 38.0000 in965.200 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
M283410 N/A 40.7500 in1035.050 mm N/A 6.1250 in155.575 mm N/A CAD Icon (for items table)
M283419 N/A 42.5157 in1079.899 mm N/A 6.2205 in158.001 mm N/A CAD Icon (for items table)
M284111 N/A 42.0000 in1066.800 mm N/A 6.1250 in155.575 mm N/A CAD Icon (for items table)
M284210 N/A 42.5000 in1079.500 mm N/A 6.3750 in161.925 mm N/A CAD Icon (for items table)
M285810 N/A 46.0000 in1168.400 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
M285811 N/A 46.0600 in1169.924 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
M325911 N/A 6.8125 in173.038 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
1751 - 1800 of 1864 | Results Per Page | View | Unit of Measure
« 36 37 38