All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 901 - 925 of 1000 « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

854V 855 7.5 in
190.5
mm
1.75 in
44.45
mm
CAD Icon (for items table)
854X 855 7.875 in
200.025
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
85845 85000 8.4375 in
214.313
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
86100 86000 10.00 in
254.000
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
86100W 86000 10.00 in
254.000
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
86105 86000 10.5 in
266.7
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
87111 87000 11.1250 in
282.575
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
87111XX 87000 11.1250 in
282.575
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
88126 88000 12.6250 in
320.675
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
88126-SA 88000 12.6250 in
320.675
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
88128 88000 12.875 in
327.025
mm
1.375 in
34.925
mm
CAD Icon (for items table)
8820 8800 13-1/2 in
342.900
mm
1.375 in
34.925
mm
CAD Icon (for items table)
89148 89000 15.0000 in
381.000
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
89150 89000 15.0000 in
381.000
mm
1.75 in
44.45
mm
CAD Icon (for items table)
892 895 9.0000 in
228.600
mm
1.75 in
44.45
mm
CAD Icon (for items table)
8920 8900 11.7500 in
298.450
mm
1.25 in
31.75
mm
CAD Icon (for items table)
892-SA 895 9.0000 in
228.600
mm
1.75 in
44.45
mm
CAD Icon (for items table)
90744 90000 7.4375 in
188.913
mm
1.25 in
31.75
mm
CAD Icon (for items table)
91112 91000 11.25 in
285.750
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
9120 9100 6.25 in
158.750
mm
1.375 in
34.925
mm
CAD Icon (for items table)
9121 9100 6 in
152.400
mm
1.25 in
31.75
mm
CAD Icon (for items table)
912400 910000 24.0 in
609.600
mm
2.375 in
60.325
mm
CAD Icon (for items table)
921850 920000 18.5000 in
469.900
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
921875 920000 18.7500 in
476.250
mm
2.2500 in
57.150
mm
CAD Icon (for items table)
9220 9200 6-3/8 in
161.925
mm
1.25 in
31.75
mm
CAD Icon (for items table)
  Results 901 - 925 of 1000 « 36 37 38 39 40