All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 926 - 950 of 1000 « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

9220XX 9200 6-3/8 in
161.925
mm
1.25 in
31.75
mm
CAD Icon (for items table)
923175 923000 17.5 in
444.5
mm
3 in
76.2
mm
CAD Icon (for items table)
925295 925000 29.5000 in
749.3
mm
7.2500 in
184.150
mm
CAD Icon (for items table)
930 935 8.1250 in
206.375
mm
2.125 in
53.975
mm
CAD Icon (for items table)
93125 93000 12.5000 in
317.500
mm
1.8125 in
46.038
mm
CAD Icon (for items table)
931250 931000 25.0000 in
635
mm
2.875 in
73.025
mm
CAD Icon (for items table)
93125V 93000 12.5000 in
317.500
mm
1.8125 in
46.038
mm
CAD Icon (for items table)
93126 93000 12.5000 in
317.500
mm
2 in
50.8
mm
CAD Icon (for items table)
93129 93000 12.5989 in
320.012
mm
1.8503 in
46.998
mm
CAD Icon (for items table)
93134 93000 13.4132 in
340.695
mm
2.1125 in
53.658
mm
CAD Icon (for items table)
932 935 8.3750 in
212.725
mm
2.125 in
53.975
mm
CAD Icon (for items table)
9320 9300 7.0000 in
177.800
mm
1.375 in
34.925
mm
CAD Icon (for items table)
9321 9300 6.7500 in
171.450
mm
1.25 in
31.75
mm
CAD Icon (for items table)
933 935 8.2677 in
210
mm
2.125 in
53.975
mm
CAD Icon (for items table)
93520 93500 12.5000 in
317.500
mm
1.5625 in
39.688
mm
CAD Icon (for items table)
94113 94000 11.3750 in
288.925
mm
1.875 in
47.625
mm
CAD Icon (for items table)
94113A 94000 11.3750 in
288.925
mm
1.875 in
47.625
mm
CAD Icon (for items table)
94118 94000 11.7500 in
298.450
mm
1.875 in
47.625
mm
CAD Icon (for items table)
941950 940000 19.5000 in
495.300
mm
2.125 in
53.975
mm
CAD Icon (for items table)
95905 95000 9.0551 in
230
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
95912 95000 9.1250 in
231.775
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
95923V 95000 9.25 in
234.95
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
95925 95000 9.25 in
234.95
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
95926 95000 9.25 in
234.95
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
95928 95000 9.2510 in
234.975
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
  Results 926 - 950 of 1000 « 36 37 38 39 40