Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1851 - 1864 of 1864 | Results Per Page | View | Unit of Measure
« 36 37 38 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

48620 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
39521P N/A 4.4375 in112.712 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
KHM89411 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
GH916610 N/A 6.9375 in176.213 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
GL217810 N/A 4.8750 in123.825 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
GL624510 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
GL327210 N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
GLL428310 N/A 7.1250 in180.975 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
G36620 N/A 7.6250 in193.675 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
GL630310 N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
GL435010 N/A 8.7500 in222.250 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
GLL639210 N/A 9.5000 in241.300 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
GL540010 N/A 10.000 in254 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
GLL641110 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
1851 - 1864 of 1864 | Results Per Page | View | Unit of Measure
« 36 37 38