All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 1000  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

1329 1300 2.1250 in
53.975
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
1330 1300 2 in
50.8
mm
0.625 in
15.875
mm
CAD Icon (for items table)
1331 1300 2.2400 in
56.896
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
13318 13000 3.1875 in
80.963
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
133180 133000 17.9960 in
457.098
mm
1.875 in
47.625
mm
CAD Icon (for items table)
134143 134000 14.3750 in
365.125
mm
1.6875 in
42.863
mm
CAD Icon (for items table)
134145 134000 14.5000 in
368.300
mm
1.6875 in
42.863
mm
CAD Icon (for items table)
135155 135000 15.5 in
393.7
mm
2 in
50.8
mm
CAD Icon (for items table)
13620 13600 2.7170 in
69.012
mm
0.5938 in
15.083
mm
CAD Icon (for items table)
13621 13600 2.7170 in
69.012
mm
0.5938 in
15.083
mm
CAD Icon (for items table)
13621A 13600 2.7170 in
69.012
mm
0.5638 in
14.321
mm
CAD Icon (for items table)
13623X 13600 2.7170 in
69.012
mm
0.7269 in
18.463
mm
CAD Icon (for items table)
13624 13600 2.7547 in
69.969
mm
0.7098 in
18.029
mm
CAD Icon (for items table)
138172 138000 17.2450 in
438.023
mm
1.875 in
47.625
mm
CAD Icon (for items table)
13830 13800 2.5000 in
63.500
mm
0.3750 in
9.525
mm
CAD Icon (for items table)
13830CP 13800 2.5000 in
63.500
mm
0.3750 in
9.525
mm
CAD Icon (for items table)
13836 13800 2.5625 in
65.088
mm
0.3750 in
9.525
mm
CAD Icon (for items table)
142551 140000 25.5000 in
647.700
mm
3.375 in
85.725
mm
CAD Icon (for items table)
142653 140000 26.5000 in
673.100
mm
3.75 in
95.25
mm
CAD Icon (for items table)
14272 14000 2.7170 in
69.012
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
14273 14000 2.7170 in
69.012
mm
0.6675 in
16.955
mm
CAD Icon (for items table)
14274 14000 2.7170 in
69.012
mm
0.625 in
15.875
mm
CAD Icon (for items table)
14274A 14000 2.7148 in
68.956
mm
0.625 in
15.875
mm
CAD Icon (for items table)
14274-S 14000 2.9650 in
75.311
mm
0.625 in
15.875
mm
CAD Icon (for items table)
14275A 14000 2.7500 in
69.850
mm
0.625 in
15.875
mm
CAD Icon (for items table)
  Results 76 - 100 of 1000  1 2 3 4 5 »