Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
201 - 250 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

224199 N/A 20.0000 in508.000 mm N/A 3.5938 in91.283 mm N/A CAD Icon (for items table)
224200 N/A 20.0000 in508.000 mm N/A 2.9375 in74.613 mm N/A CAD Icon (for items table)
224204 N/A 20.5000 in520.700 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
22720 N/A 3.2500 in82.550 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
22721 N/A 3.2500 in82.550 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
231975 N/A 19.7500 in501.650 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
2320 N/A 2.2400 in56.896 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
232025 N/A 20.2500 in514.350 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
23250X N/A 2.5000 in63.500 mm N/A 0.5780 in14.681 mm N/A CAD Icon (for items table)
23255X N/A 2.5591 in65.001 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
23256 N/A 2.5625 in65.088 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
233 N/A 2.4409 in61.999 mm N/A 0.5131 in13.033 mm N/A CAD Icon (for items table)
2330 N/A 2.2400 in56.896 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
23420 N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
234215 N/A 21.5000 in546.100 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
234215W N/A 21.5000 in546.100 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
234215X N/A 21.5000 in546.100 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
234220 N/A 22.0000 in558.800 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
23620 N/A 2.8750 in73.025 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
23621 N/A 2.8750 in73.025 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
23720 N/A 2.8750 in73.025 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
239225 N/A 22.5000 in571.500 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
239225A N/A 22.5000 in571.500 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
239227 N/A 22.5000 in571.500 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
242 N/A 2.4409 in61.999 mm N/A 0.63 in16.002 mm N/A CAD Icon (for items table)
2420 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
242375 N/A 23.7500 in603.250 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
24261 N/A 2.6150 in66.421 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
243 N/A 2.4409 in61.999 mm N/A 0.6693 in17 mm N/A CAD Icon (for items table)
243250 N/A 24.9950 in634.873 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
243250W N/A 24.9950 in634.873 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
244235 N/A 23.5000 in596.900 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
244X N/A 2.4375 in61.913 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
24720 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
24721 N/A 3 in76.2 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
24722 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
251575 N/A 15.7500 in400.050 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
2520 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
2520A N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
2522X N/A 2.6250 in66.675 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
2523 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2523-S N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2525 N/A 2.8355 in72.022 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2526X N/A 2.8346 in71.999 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
253 N/A 2.8346 in71.999 mm N/A 0.6693 in17 mm N/A CAD Icon (for items table)
2530 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
25518 N/A 3.2273 in81.973 mm N/A 0.7525 in19.114 mm N/A CAD Icon (for items table)
25519 N/A 3.2500 in82.550 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25520 N/A 3.2650 in82.931 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25521 N/A 3.2700 in83.058 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
201 - 250 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »